Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04601406 | N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm975 rpm | N/A Aluminum | N/A 254TC | N/A 6 |
| 04601410 | N/A Nidec 1465 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1465 rpm1770 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04601411 | N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1445 rpm1760 rpm | N/A Aluminum | N/A 215TC | N/A 4 |
| 04601413 | N/A Nidec 1445 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1445 rpm1765 rpm | N/A Aluminum | N/A 182TC | N/A 4 |
| 04601414 | N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1755 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04601415 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1760 rpm | N/A Aluminum | N/A 184TC | N/A 4 |
| 04601416 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1455 rpm1765 rpm | N/A Aluminum | N/A 213TC | N/A 4 |
| 04601485 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1755 rpm | N/A Steel | N/A 184TC | N/A 4 |
| 04601491 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1765 rpm | N/A Steel | N/A 182TC | N/A 4 |
| 04636120 | N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm975 rpm | N/A Steel | N/A 286T | N/A 6 |
| 04636125 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1455 rpm1765 rpm | N/A Aluminum | N/A 182TCH | N/A 4 |
| 04636130 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1185 rpm980 rpm | N/A Steel | N/A 254T | N/A 6 |
| 04636131 | N/A Nidec 2860 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2860 rpm3505 rpm | N/A Aluminum | N/A 215TC | N/A 2 |
| 04787113 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 404T | N/A 4 |
| 04787117 | N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2945 rpm3560 rpm | N/A Cast Iron | N/A 405TS | N/A 2 |
| 04787118 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1185 rpm980 rpm | N/A Steel | N/A 326T | N/A 6 |
| 04787123 | N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2950 rpm3565 rpm | N/A Steel | N/A 326TS | N/A 2 |
| 05655679 | N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2885 rpm3520 rpm | N/A Aluminum | N/A 215TC | N/A 2 |
| 05655680 | N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm975 rpm | N/A Aluminum | N/A 256TC | N/A 6 |
| 05655681 | N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2920 rpm3540 rpm | N/A Aluminum | N/A 254TC | N/A 2 |
| 05655682 | N/A Nidec 2830 and 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2830 rpm3495 rpm | N/A Aluminum | N/A 215TC | N/A 2 |
| 05655683 | N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1465 rpm1775 rpm | N/A Aluminum | N/A 254TC | N/A 4 |
| 05655685 | N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1460 rpm1770 rpm | N/A Aluminum | N/A 256TC | N/A 4 |
| 05655686 | N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2890 rpm3530 rpm | N/A Aluminum | N/A 284TC | N/A 2 |
| 05655688 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1175 rpm970 rpm | N/A Aluminum | N/A 184TC | N/A 6 |