Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02371716 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1185 rpm | N/A Cast Iron | N/A 254T | N/A 6 |
| 02898747 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3565 rpm | N/A Cast Iron | N/A 215T | N/A 4 |
| 02898784 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1765 rpm | N/A Cast Iron | N/A 284T | N/A 4 |
| 02898840 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1750 rpm | N/A Cast Iron | N/A 213T | N/A 4 |
| 04487638 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1740 rpm | N/A Steel | N/A 143T | N/A 4 |
| 04487639 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1760 rpm | N/A Steel | N/A 145T | N/A 4 |
| 04487641 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3540 rpm | N/A Cast Iron | N/A 254T | N/A 2 |
| 04487642 | N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1470 rpm1775 rpm | N/A Cast Iron | N/A 284TS | N/A 4 |
| 04487643 | N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm985 rpm | N/A Cast Iron | N/A 324T | N/A 6 |
| 04487644 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3560 rpm | N/A Cast Iron | N/A 286TS | N/A 2 |
| 04487645 | N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm985 rpm | N/A Cast Iron | N/A 326T | N/A 6 |
| 04538846 | N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1475 rpm1780 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 04538848 | N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1465 rpm1775 rpm | N/A Cast Iron | N/A 254T | N/A 4 |
| 04538849 | N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1465 rpm1775 rpm | N/A Cast Iron | N/A 286T | N/A 4 |
| 04538850 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1470 rpm1780 rpm | N/A Cast Iron | N/A 324T | N/A 4 |
| 04538851 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1470 rpm1780 rpm | N/A Cast Iron | N/A 326T | N/A 4 |
| 04538852 | N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1480 rpm1785 rpm | N/A Cast Iron | N/A 364T | N/A 4 |
| 04538854 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 365T | N/A 4 |
| 04546173 | N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1470 rpm1775 rpm | N/A Cast Iron | N/A 284T | N/A 4 |
| 04546175 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1455 rpm1765 rpm | N/A Cast Iron | N/A 213T | N/A 4 |
| 04600419 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 365TS | N/A 4 |
| 04600420 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 365T | N/A 6 |
| 04600421 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 447TS | N/A 4 |
| 04600422 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 254T | N/A 4 |
| 04600423 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3530 rpm | N/A Cast Iron | N/A 256T | N/A 2 |