COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04510684 N/A NTN 240 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24048EMW33C3 N/A 240 mm N/A 360 mm N/A 118 mm
00068361 N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24052EMW33 N/A 260 mm N/A 400 mm N/A 140 mm
06011324 N/A NTN 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24056EMW33 N/A 280 mm N/A 420 mm N/A 140 mm
03965104 N/A NTN 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24076BW33C3 N/A 380 mm N/A 560 mm N/A 180 mm
06219163 N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24024EAW33C4 N/A 120 mm N/A 180 mm N/A 60 mm
06219547 N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24026EAW33C4 N/A 130 mm N/A 200 mm N/A 69 mm
06219160 N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24032EAW33C4 N/A 160 mm N/A 240 mm N/A 80 mm
06219154 N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24036EAW33C4 N/A 180 mm N/A 280 mm N/A 100 mm
00068396 N/A NTN 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24060BL1W33 N/A 300 mm N/A 460 mm N/A 160 mm
02280789 N/A NTN 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24060BL1W33C3 N/A 300 mm N/A 460 mm N/A 160 mm
00131117 N/A NTN 240 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24064BL1W33 N/A 320 mm N/A 480 mm N/A 160 mm
00068410 N/A NTN 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24076BL1W33 N/A 380 mm N/A 560 mm N/A 180 mm
00068475 N/A NTN 240 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24096BL1W33 N/A 480 mm N/A 700 mm N/A 218 mm
06219159 N/A NTN 240 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24034EAW33C4 N/A 170 mm N/A 260 mm N/A 90 mm
03034265 N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24036EMW33C4 N/A 180 mm N/A 280 mm N/A 100 mm
07487846 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EMW33C3 N/A 180 mm N/A 320 mm N/A 86 mm
07486340 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EMW33C3 N/A 130 mm N/A 230 mm N/A 64 mm
00148186 N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22234EMW33 N/A 170 mm N/A 310 mm N/A 86 mm
00066416 N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BL1W33 N/A 320 mm N/A 480 mm N/A 121 mm
04435856 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EMW33 N/A 100 mm N/A 215 mm N/A 73 mm
05638471 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EMW33C3 N/A 45 mm N/A 100 mm N/A 36 mm
06218925 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAW33C4 N/A 70 mm N/A 125 mm N/A 31 mm
06327751 N/A NTN 232 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23238EMW33 N/A 190 mm N/A 340 mm N/A 120 mm
06410411 N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22207EAW33C4 N/A 35 mm N/A 72 mm N/A 23 mm
06954626 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EMW33C3 N/A 70 mm N/A 125 mm N/A 31 mm
Unit of Measure
« 11 12 13 14 15 »