Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08214984 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EMW33 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 07492494 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22330EMW33 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 06807656 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22332EMW33C3 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 08214985 | N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22338EMW33C3 | N/A 190 mm | N/A 400 mm | N/A 132 mm |
| 07179879 | N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22340EMW33C3 | N/A 200 mm | N/A 420 mm | N/A 138 mm |
| 08214986 | N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22344BW33C3 | N/A 220 mm | N/A 460 mm | N/A 145 mm |
| 08214987 | N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22352BW33C3 | N/A 260 mm | N/A 540 mm | N/A 165 mm |
| 08214988 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22308EAW33C4 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 08214989 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EAW33C4 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08214990 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EAW33C4/LY#62 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08214991 | N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22310EAW33C4 | N/A 50 mm | N/A 110 mm | N/A 40 mm |
| 08214992 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22311BW33CS18 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 08214993 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22311EAW33C4 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 08214994 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22312EAW33C4 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 08214995 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EAW33C4 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 08214996 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22314EAW33C4 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
| 08214997 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EAW33C4 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 08214998 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22316EAW33C4 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 08214999 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22317EAW33C4 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 08215000 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EAW33C4 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 08215001 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EAW33CS34 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 08215002 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EAW33C4 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 08215003 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320EAW33C4 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 08215004 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320EMW33C4 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 08215005 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EAW33C4 | N/A 110 mm | N/A 240 mm | N/A 80 mm |