COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215051 N/A NTN 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/530BL1D1X4PX50 N/A 530 mm N/A 780 mm N/A 185 mm
08215052 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030EAW33C2 N/A 150 mm N/A 225 mm N/A 56 mm
08215053 N/A NTN 230 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/630BL1W33CS397 N/A 630 mm N/A 920 mm N/A 212 mm
00069042 N/A NTN 230 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/750BL1W33 N/A 750 mm N/A 1090 mm N/A 250 mm
08215054 N/A NTN 230 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/850BL1W33CS440 N/A 850 mm N/A 1220 mm N/A 272 mm
08215055 N/A NTN 230 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/850BW33V3 N/A 850 mm N/A 1220 mm N/A 272 mm
08215056 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAW33H2000B N/A 140 mm N/A 210 mm N/A 53 mm
08215057 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030BW33CS171 N/A 150 mm N/A 225 mm N/A 56 mm
08215058 N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23076BL1D1X13PX#01 N/A 380 mm N/A 560 mm N/A 135 mm
08215059 N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23080BL1W33C3 N/A 400 mm N/A 600 mm N/A 148 mm
07165647 N/A NTN 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23172BC3 N/A 360 mm N/A 600 mm N/A 192 mm
08215060 N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128BF3NXRX N/A 140 mm N/A 225 mm N/A 68 mm
08215061 N/A NTN 239 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23960 N/A 300 mm N/A 420 mm N/A 90 mm
00131007 N/A NTN 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23984L1 N/A 420 mm N/A 560 mm N/A 106 mm
07674960 N/A NTN 239 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23988 N/A 440 mm N/A 600 mm N/A 118 mm
08215062 N/A NTN 239 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23932EMW33 N/A 160 mm N/A 220 mm N/A 45 mm
08215063 N/A NTN 239 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23934EMW33C3 N/A 170 mm N/A 230 mm N/A 45 mm
00130978 N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23936EMW33 N/A 180 mm N/A 250 mm N/A 52 mm
08215064 N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23936EMW33C3 N/A 180 mm N/A 250 mm N/A 52 mm
08215065 N/A NTN 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23940EMW33C3 N/A 200 mm N/A 280 mm N/A 60 mm
02280857 N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23944EMW33 N/A 220 mm N/A 300 mm N/A 60 mm
00068227 N/A NTN 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23948EMW33 N/A 240 mm N/A 320 mm N/A 60 mm
08215066 N/A NTN 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23948EMW33C3 N/A 240 mm N/A 320 mm N/A 60 mm
08215067 N/A NTN 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23952EMW33C3 N/A 260 mm N/A 360 mm N/A 75 mm
08215068 N/A NTN 239 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23932L1W33C3 N/A 160 mm N/A 220 mm N/A 45 mm
Unit of Measure
« 16 17 18 19 20 »