Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06219882 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23134EAW33C4 | N/A 170 mm | N/A 280 mm | N/A 88 mm |
| 00067113 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23156BL1W33 | N/A 280 mm | N/A 460 mm | N/A 146 mm |
| 00068194 | N/A NTN 239 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23934EMW33 | N/A 170 mm | N/A 230 mm | N/A 45 mm |
| 00068202 | N/A NTN 239 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23938EMW33 | N/A 190 mm | N/A 260 mm | N/A 52 mm |
| 00068207 | N/A NTN 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23940EMW33 | N/A 200 mm | N/A 280 mm | N/A 60 mm |
| 00068244 | N/A NTN 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23952EMW33 | N/A 260 mm | N/A 360 mm | N/A 75 mm |
| 04736670 | N/A NTN 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23956EMW33C3 | N/A 280 mm | N/A 380 mm | N/A 75 mm |
| 00068261 | N/A NTN 239 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23960L1W33 | N/A 300 mm | N/A 420 mm | N/A 90 mm |
| 00068292 | N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23976L1W33 | N/A 380 mm | N/A 520 mm | N/A 106 mm |
| 00068300 | N/A NTN 239 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23980L1D1X4C3 | N/A 400 mm | N/A 540 mm | N/A 106 mm |
| 00069259 | N/A NTN 239 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 239/600L1W33 | N/A 600 mm | N/A 800 mm | N/A 150 mm |
| 00131127 | N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24068B | N/A 340 mm | N/A 520 mm | N/A 180 mm |
| 04762099 | N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24122EMW33C3 | N/A 110 mm | N/A 180 mm | N/A 69 mm |
| 05914140 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EAW33 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 00068507 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EMW33 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 06062750 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EMW33C3 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 05631454 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EMW33C3 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 00131190 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EMW33 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 05606068 | N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24138EAW33C3 | N/A 190 mm | N/A 320 mm | N/A 128 mm |
| 00068502 | N/A NTN 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24148EMW33 | N/A 240 mm | N/A 400 mm | N/A 160 mm |
| 00138846 | N/A NTN 241 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24156BW33 | N/A 280 mm | N/A 460 mm | N/A 180 mm |
| 00068517 | N/A NTN 241 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24164BW33 | N/A 320 mm | N/A 540 mm | N/A 218 mm |
| 04670482 | N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23218EMW33 | N/A 90 mm | N/A 160 mm | N/A 52.4 mm |
| 04683960 | N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23218EMW33C3 | N/A 90 mm | N/A 160 mm | N/A 52.4 mm |
| 00067505 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23224EMW33C3 | N/A 120 mm | N/A 215 mm | N/A 76 mm |