Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04510684 | N/A NTN 240 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24048EMW33C3 | N/A 240 mm | N/A 360 mm | N/A 118 mm |
| 00068361 | N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24052EMW33 | N/A 260 mm | N/A 400 mm | N/A 140 mm |
| 06011324 | N/A NTN 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24056EMW33 | N/A 280 mm | N/A 420 mm | N/A 140 mm |
| 03965104 | N/A NTN 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24076BW33C3 | N/A 380 mm | N/A 560 mm | N/A 180 mm |
| 06219163 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24024EAW33C4 | N/A 120 mm | N/A 180 mm | N/A 60 mm |
| 06219547 | N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24026EAW33C4 | N/A 130 mm | N/A 200 mm | N/A 69 mm |
| 06219160 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EAW33C4 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 06219154 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24036EAW33C4 | N/A 180 mm | N/A 280 mm | N/A 100 mm |
| 00068396 | N/A NTN 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24060BL1W33 | N/A 300 mm | N/A 460 mm | N/A 160 mm |
| 02280789 | N/A NTN 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24060BL1W33C3 | N/A 300 mm | N/A 460 mm | N/A 160 mm |
| 00131117 | N/A NTN 240 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24064BL1W33 | N/A 320 mm | N/A 480 mm | N/A 160 mm |
| 00068410 | N/A NTN 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24076BL1W33 | N/A 380 mm | N/A 560 mm | N/A 180 mm |
| 00068475 | N/A NTN 240 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24096BL1W33 | N/A 480 mm | N/A 700 mm | N/A 218 mm |
| 06219159 | N/A NTN 240 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24034EAW33C4 | N/A 170 mm | N/A 260 mm | N/A 90 mm |
| 03034265 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24036EMW33C4 | N/A 180 mm | N/A 280 mm | N/A 100 mm |
| 07487846 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22236EMW33C3 | N/A 180 mm | N/A 320 mm | N/A 86 mm |
| 07486340 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EMW33C3 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 00148186 | N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22234EMW33 | N/A 170 mm | N/A 310 mm | N/A 86 mm |
| 00066416 | N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23064BL1W33 | N/A 320 mm | N/A 480 mm | N/A 121 mm |
| 04435856 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320EMW33 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 05638471 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EMW33C3 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 06218925 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22214EAW33C4 | N/A 70 mm | N/A 125 mm | N/A 31 mm |
| 06327751 | N/A NTN 232 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23238EMW33 | N/A 190 mm | N/A 340 mm | N/A 120 mm |
| 06410411 | N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22207EAW33C4 | N/A 35 mm | N/A 72 mm | N/A 23 mm |
| 06954626 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22214EMW33C3 | N/A 70 mm | N/A 125 mm | N/A 31 mm |