COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08214984 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EMW33 N/A 120 mm N/A 260 mm N/A 86 mm
07492494 N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22330EMW33 N/A 150 mm N/A 320 mm N/A 108 mm
06807656 N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22332EMW33C3 N/A 160 mm N/A 340 mm N/A 114 mm
08214985 N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22338EMW33C3 N/A 190 mm N/A 400 mm N/A 132 mm
07179879 N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22340EMW33C3 N/A 200 mm N/A 420 mm N/A 138 mm
08214986 N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22344BW33C3 N/A 220 mm N/A 460 mm N/A 145 mm
08214987 N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22352BW33C3 N/A 260 mm N/A 540 mm N/A 165 mm
08214988 N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAW33C4 N/A 40 mm N/A 90 mm N/A 33 mm
08214989 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EAW33C4 N/A 45 mm N/A 100 mm N/A 36 mm
08214990 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EAW33C4/LY#62 N/A 45 mm N/A 100 mm N/A 36 mm
08214991 N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22310EAW33C4 N/A 50 mm N/A 110 mm N/A 40 mm
08214992 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311BW33CS18 N/A 55 mm N/A 120 mm N/A 43 mm
08214993 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EAW33C4 N/A 55 mm N/A 120 mm N/A 43 mm
08214994 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAW33C4 N/A 60 mm N/A 130 mm N/A 46 mm
08214995 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EAW33C4 N/A 65 mm N/A 140 mm N/A 48 mm
08214996 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAW33C4 N/A 70 mm N/A 150 mm N/A 51 mm
08214997 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EAW33C4 N/A 75 mm N/A 160 mm N/A 55 mm
08214998 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EAW33C4 N/A 80 mm N/A 170 mm N/A 58 mm
08214999 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EAW33C4 N/A 85 mm N/A 180 mm N/A 60 mm
08215000 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAW33C4 N/A 90 mm N/A 190 mm N/A 64 mm
08215001 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EAW33CS34 N/A 95 mm N/A 200 mm N/A 67 mm
08215002 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EAW33C4 N/A 95 mm N/A 200 mm N/A 67 mm
08215003 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EAW33C4 N/A 100 mm N/A 215 mm N/A 73 mm
08215004 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EMW33C4 N/A 100 mm N/A 215 mm N/A 73 mm
08215005 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EAW33C4 N/A 110 mm N/A 240 mm N/A 80 mm
Unit of Measure
« 16 17 18 19 20 »