Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215051 | N/A NTN 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/530BL1D1X4PX50 | N/A 530 mm | N/A 780 mm | N/A 185 mm |
| 08215052 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030EAW33C2 | N/A 150 mm | N/A 225 mm | N/A 56 mm |
| 08215053 | N/A NTN 230 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/630BL1W33CS397 | N/A 630 mm | N/A 920 mm | N/A 212 mm |
| 00069042 | N/A NTN 230 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/750BL1W33 | N/A 750 mm | N/A 1090 mm | N/A 250 mm |
| 08215054 | N/A NTN 230 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/850BL1W33CS440 | N/A 850 mm | N/A 1220 mm | N/A 272 mm |
| 08215055 | N/A NTN 230 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/850BW33V3 | N/A 850 mm | N/A 1220 mm | N/A 272 mm |
| 08215056 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EAW33H2000B | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215057 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030BW33CS171 | N/A 150 mm | N/A 225 mm | N/A 56 mm |
| 08215058 | N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23076BL1D1X13PX#01 | N/A 380 mm | N/A 560 mm | N/A 135 mm |
| 08215059 | N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23080BL1W33C3 | N/A 400 mm | N/A 600 mm | N/A 148 mm |
| 07165647 | N/A NTN 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23172BC3 | N/A 360 mm | N/A 600 mm | N/A 192 mm |
| 08215060 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23128BF3NXRX | N/A 140 mm | N/A 225 mm | N/A 68 mm |
| 08215061 | N/A NTN 239 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23960 | N/A 300 mm | N/A 420 mm | N/A 90 mm |
| 00131007 | N/A NTN 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23984L1 | N/A 420 mm | N/A 560 mm | N/A 106 mm |
| 07674960 | N/A NTN 239 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23988 | N/A 440 mm | N/A 600 mm | N/A 118 mm |
| 08215062 | N/A NTN 239 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23932EMW33 | N/A 160 mm | N/A 220 mm | N/A 45 mm |
| 08215063 | N/A NTN 239 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23934EMW33C3 | N/A 170 mm | N/A 230 mm | N/A 45 mm |
| 00130978 | N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23936EMW33 | N/A 180 mm | N/A 250 mm | N/A 52 mm |
| 08215064 | N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23936EMW33C3 | N/A 180 mm | N/A 250 mm | N/A 52 mm |
| 08215065 | N/A NTN 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23940EMW33C3 | N/A 200 mm | N/A 280 mm | N/A 60 mm |
| 02280857 | N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23944EMW33 | N/A 220 mm | N/A 300 mm | N/A 60 mm |
| 00068227 | N/A NTN 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23948EMW33 | N/A 240 mm | N/A 320 mm | N/A 60 mm |
| 08215066 | N/A NTN 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23948EMW33C3 | N/A 240 mm | N/A 320 mm | N/A 60 mm |
| 08215067 | N/A NTN 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23952EMW33C3 | N/A 260 mm | N/A 360 mm | N/A 75 mm |
| 08215068 | N/A NTN 239 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23932L1W33C3 | N/A 160 mm | N/A 220 mm | N/A 45 mm |