COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00062895 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EAKW33 N/A 50 mm N/A 90 mm N/A 23 mm
00065001 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EAKW33C3 N/A 85 mm N/A 180 mm N/A 60 mm
01447972 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAKW33C3 N/A 60 mm N/A 110 mm N/A 28 mm
02280764 N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22330EMKW33C3 N/A 150 mm N/A 320 mm N/A 108 mm
04720709 N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EMW33 N/A 180 mm N/A 280 mm N/A 74 mm
00063340 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAKW33 N/A 90 mm N/A 160 mm N/A 40 mm
00066285 N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EMKW33 N/A 240 mm N/A 360 mm N/A 92 mm
00066751 N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128EAKW33 N/A 140 mm N/A 225 mm N/A 68 mm
00063275 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EMKW33C3 N/A 85 mm N/A 150 mm N/A 36 mm
02282617 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22222EALLKW33C3 N/A 110 mm N/A 200 mm N/A 71 mm
02280778 N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23124EAKW33C3 N/A 120 mm N/A 200 mm N/A 62 mm
00063577 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EAKW33C3 N/A 110 mm N/A 200 mm N/A 53 mm
02282614 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22211EALLKW33C3 N/A 55 mm N/A 100 mm N/A 40 mm
01511059 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EMKW33C3 N/A 85 mm N/A 180 mm N/A 60 mm
02109012 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EAW33C3 N/A 85 mm N/A 150 mm N/A 36 mm
00063566 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EAKW33 N/A 110 mm N/A 200 mm N/A 53 mm
02691862 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAKW33C3 N/A 130 mm N/A 200 mm N/A 52 mm
00063364 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EMKW33 N/A 90 mm N/A 160 mm N/A 40 mm
01447975 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAKW33C3 N/A 95 mm N/A 170 mm N/A 43 mm
02280751 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EAKW33C3 N/A 75 mm N/A 160 mm N/A 55 mm
02109010 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EAKW33C3 N/A 55 mm N/A 100 mm N/A 25 mm
00062734 N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21316 N/A 80 mm N/A 170 mm N/A 39 mm
04720686 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAKW33C3 N/A 130 mm N/A 230 mm N/A 64 mm
04883237 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EMKW33C3 N/A 130 mm N/A 230 mm N/A 64 mm
00063125 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EAKW33 N/A 75 mm N/A 130 mm N/A 31 mm
Unit of Measure
 1 2 3 4 5 »