COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215362 N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EKMA41 N/A 110 mm N/A 180 mm N/A 56 mm
07144644 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EKMA44 N/A 55 mm N/A 120 mm N/A 43 mm
08215363 N/A NTN 239 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 239/630L1KPX50 N/A 630 mm N/A 850 mm N/A 165 mm
08215364 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EKMA41 N/A 140 mm N/A 210 mm N/A 53 mm
07674962 N/A NTN 239 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 239/530L1KC3PX50 N/A 530 mm N/A 710 mm N/A 136 mm
08215365 N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-23976L1KC4PX51 N/A 380 mm N/A 520 mm N/A 106 mm
08215366 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAKW33 N/A 25 mm N/A 52 mm N/A 18 mm
08215367 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAKW33C3 N/A 25 mm N/A 52 mm N/A 18 mm
08215368 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAKW33 N/A 30 mm N/A 62 mm N/A 20 mm
07239911 N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22207EAKW33C3 N/A 35 mm N/A 72 mm N/A 23 mm
08215369 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAKW33C4 N/A 45 mm N/A 85 mm N/A 23 mm
08215370 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAKW33C4 N/A 60 mm N/A 110 mm N/A 28 mm
08215371 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAKW33C4 N/A 65 mm N/A 120 mm N/A 31 mm
08088121 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAKW33C4 N/A 80 mm N/A 140 mm N/A 33 mm
08215372 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EAKW33C4 N/A 85 mm N/A 150 mm N/A 36 mm
08215373 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAKW33C4 N/A 90 mm N/A 160 mm N/A 40 mm
08215374 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EMKW33C3 N/A 120 mm N/A 215 mm N/A 58 mm
08215375 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAKW33C4 N/A 120 mm N/A 215 mm N/A 58 mm
08215376 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EAKW33C4 N/A 140 mm N/A 250 mm N/A 68 mm
00063856 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAKW33 N/A 150 mm N/A 270 mm N/A 73 mm
08215377 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EMKW33C3 N/A 150 mm N/A 270 mm N/A 73 mm
08215378 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EMKW33C4 N/A 160 mm N/A 290 mm N/A 80 mm
08215379 N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22234EMKW33C4 N/A 170 mm N/A 310 mm N/A 86 mm
08215380 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EMKW33C4 N/A 180 mm N/A 320 mm N/A 86 mm
07520787 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EMKW33C3 N/A 220 mm N/A 400 mm N/A 108 mm
Unit of Measure
« 11 12 13 14 15 »