Item # |
Item Name |
Manufacturer Part Number |
Cup Width |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00655415 | N/A NTN 1.1875 Inch (in) Width Tapered Roller Bearing Cup | N/A 672 | N/A 1.1875 in | N/A 0.130 in | N/A 6.6250 in |
| 00657415 | N/A NTN 4T Series 0.5000 Inch (in) Width Tapered Roller Bearing Cup | N/A 07204 | N/A 0.5000 in | N/A 0.05 in | N/A 2.0470 in |
| 00058266 | N/A NTN 63 Series 1.7500 Inch (in) Width Tapered Roller Bearing Cup | N/A 6321 | N/A 1.7500 in | N/A 0.130 in | N/A 5.1875 in |
| 00657029 | N/A NTN 1.7500 Inch (in) Width Tapered Roller Bearing Cup | N/A 6320 | N/A 1.7500 in | N/A 0.130 in | N/A 5.3447 in |
| 00655922 | N/A NTN 0.6875 Inch (in) Width Tapered Roller Bearing Cup | N/A 1220 | N/A 0.6875 in | N/A 0.06 in | N/A 2.2500 in |