COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07143332 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3982/3920 N/A 2.5000 in N/A 4.4375 in N/A 1.1875 in
06702684 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3982/3926 N/A 2.5000 in N/A 4.4375 in N/A 1.3125 in
07143333 N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3984/3920 N/A 2.6250 in N/A 4.4375 in N/A 1.1875 in
07143335 N/A NTN 2.5625 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 6379/6320 N/A 2.5625 in N/A 5.3447 in N/A 2.2050 in
07143336 N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 6389/6320 N/A 2.6250 in N/A 5.3447 in N/A 2.2050 in
07143337 N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 6580/6535 N/A 3.5000 in N/A 6.3750 in N/A 2.1693 in
07215743 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 29580/29520 N/A 2.3622 in N/A 4.25 in N/A 1 in
06983185 N/A NTN 2.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33287/33462 N/A 2.8750 in N/A 4.6250 in N/A 1.1875 in
07024971 N/A NTN 4.3125 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 37431/37625 N/A 4.3125 in N/A 6.25 in N/A 0.9063 in
06702682 N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 42375/42584 N/A 3.7500 in N/A 5.8437 in N/A 1.1406 in
06702680 N/A NTN 3.8125 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 42381/42587 N/A 3.8125 in N/A 5-7/8 in N/A 1-1/4 in
06702681 N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 45287/45220 N/A 2.1250 in N/A 4.1250 in N/A 1.2188 in
07021241 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 45291/45220 N/A 2.2500 in N/A 4.1250 in N/A 1.2188 in
07721742 N/A NTN 4.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 48286/48220 N/A 4.8750 in N/A 7.1875 in N/A 1.5625 in
07143324 N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 48290/48220 N/A 5.0000 in N/A 7.1875 in N/A 1.5625 in
07722879 N/A NTN 5.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 48393/48320 N/A 5.3750 in N/A 7.50 in N/A 1.5625 in
06983102 N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 52400/52638 N/A 4.0000 in N/A 6.3750 in N/A 1.5625 in
06983172 N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 55175C/55437 N/A 1.7500 in N/A 4-3/8 in N/A 1.1875 in
06983189 N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 55200C/55437 N/A 2.0000 in N/A 4-3/8 in N/A 1.1875 in
07143325 N/A NTN 4.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 56425/56650 N/A 4.2500 in N/A 6.50 in N/A 1.4375 in
07141160 N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 66584/66520 N/A 2.1250 in N/A 4.8125 in N/A 1.3125 in
07141168 N/A NTN 6.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 67780/67720 N/A 6.5000 in N/A 9.7500 in N/A 1.8750 in
07721743 N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 67790/67720 N/A 7.0000 in N/A 9.7500 in N/A 1.8750 in
07361941 N/A NTN 8.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 67983/67920 N/A 8.0000 in N/A 11.1250 in N/A 1.8125 in
06983191 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 72225C/72487 N/A 2.2500 in N/A 4.8750 in N/A 1.4375 in
Unit of Measure
« 11 12 13 14 15 »