COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07704502 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 07079/07196 N/A 0.7874 in N/A 1.9687 in N/A 0.5614 in
07143314 N/A NTN 1.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A M86647/M86610 N/A 1.1250 in N/A 2.5312 in N/A 0.8438 in
07056296 N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25877/25821 N/A 1.3750 in N/A 2.8750 in N/A 0.9688 in
07143303 N/A NTN 1.3775 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM78349/LM78310A N/A 1.3775 in N/A 2.4399 in N/A 0.6693 in
07143311 N/A NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM29749/LM29710 N/A 1.5000 in N/A 2.5625 in N/A 0.7200 in
07143320 N/A NTN 1.7960 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25590/25520 N/A 1.7960 in N/A 3.2650 in N/A 1 in
07143300 N/A NTN 2.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM911245/HM91#01 N/A 2.3750 in N/A 5.1250 in N/A 1.4375 in
07143319 N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25580/25523 N/A 1.7500 in N/A 3.2650 in N/A 1.0625 in
07143321 N/A NTN 1.7960 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25590/25523 N/A 1.7960 in N/A 3.2650 in N/A 1.0625 in
07143346 N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET403 N/A 3.7500 in N/A 6.00 in N/A 1.5625 in
07143353 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET412 N/A 2.5000 in N/A 4.8125 in N/A 1.5100 in
07143355 N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET415 N/A 3.5000 in N/A 6.00 in N/A 1.5625 in
07143357 N/A NTN 3.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET421 N/A 3.2500 in N/A 5.2500 in N/A 1.5625 in
07143359 N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET423 N/A 3.0000 in N/A 5-7/8 in N/A 2.1350 in
07143360 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET424 N/A 2.2500 in N/A 4.8750 in N/A 1-1/2 in
07143361 N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A SET426 N/A 3.0000 in N/A 5.2500 in N/A 1.3125 in
07143316 N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 07100L/07196 N/A 1.0000 in N/A 1.9687 in N/A 0.5614 in
07143317 N/A NTN 1.0300 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 15103S/15243 N/A 1.0300 in N/A 2.4375 in N/A 0.7850 in
07143328 N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 2796/2720 N/A 1.3750 in N/A 3.00 in N/A 1.0100 in
06983164 N/A NTN 1.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 02872/02820 N/A 1.1250 in N/A 2.8750 in N/A 0.8750 in
07215740 N/A NTN 1.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 15125/15245 N/A 1.2500 in N/A 2.4409 in N/A 0.8125 in
07025081 N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 2793/2720 N/A 1.3750 in N/A 3.00 in N/A 1.0100 in
07024908 N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3478/3420 N/A 1.3750 in N/A 3.1250 in N/A 1.1721 in
07674870 N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 55175CPW3/55437PW2 N/A 1.7500 in N/A 4-3/8 in N/A 1.1875 in
07141156 N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25877/25820 N/A 1.3750 in N/A 2.8750 in N/A 0.9688 in
Unit of Measure
« 11 12 13 14 15 »