COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00131695 N/A NTN 0.5906 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30302 N/A 0.5906 in N/A 1.6535 in N/A 0.5610 in
00131595 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30215 N/A 2.9528 in N/A 5.1181 in N/A 1.0728 in
00132216 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32207 N/A 1.3780 in N/A 2.8346 in N/A 0.9547 in
02280859 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30221 N/A 4.1339 in N/A 7.4803 in N/A 1.5354 in
00132009 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32008X N/A 1.5748 in N/A 2.6772 in N/A 0.7480 in
02688055 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32220 N/A 3.9370 in N/A 7.0866 in N/A 1.9291 in
00132683 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33207 N/A 1.3780 in N/A 2.8346 in N/A 1.1024 in
02280871 N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33022 N/A 4.3307 in N/A 6.6929 in N/A 1.8504 in
02668557 N/A NTN 1.1024 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 332/28PX1 N/A 1.1024 in N/A 2.2835 in N/A 0.9449 in
00131507 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30206 N/A 1.1811 in N/A 2.4409 in N/A 0.6791 in
03189330 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32907X N/A 1.3780 in N/A 2.1654 in N/A 0.5512 in
00132049 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32012X N/A 2.3622 in N/A 3.7402 in N/A 0.9055 in
00132225 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32208 N/A 1.5748 in N/A 3.1496 in N/A 0.9744 in
02280868 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32213 N/A 2.5591 in N/A 4.7244 in N/A 1.2894 in
00131735 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30306 N/A 1.1811 in N/A 2.8346 in N/A 0.8169 in
01479127 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A CR-1252L N/A 2.3622 in N/A 3.7992 in N/A 1.0630 in
00132441 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32307 N/A 1.3780 in N/A 3.1496 in N/A 1.2894 in
00131578 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30213 N/A 2.5591 in N/A 4.7244 in N/A 0.9744 in
00131538 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30209 N/A 1.7717 in N/A 3.3465 in N/A 0.8169 in
00139222 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32004X N/A 0.7874 in N/A 1.6535 in N/A 0.5906 in
02280863 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30317 N/A 3.3465 in N/A 7.0866 in N/A 1.7520 in
00131560 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30211 N/A 2.1654 in N/A 3.9370 in N/A 0.8957 in
00131999 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32007X N/A 1.3780 in N/A 2.4409 in N/A 0.7087 in
00092249 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32910 N/A 1.9685 in N/A 2.8346 in N/A 0.5906 in
04510727 N/A NTN 1.1024 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 320/28X N/A 1.1024 in N/A 2.0472 in N/A 0.6299 in
Unit of Measure
 1 2 3 4 5 »