Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00076100 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A LM104949/LM104911 | N/A 2.0000 in | N/A 3.25 in | N/A 0.8750 in |
| 05810335 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM212046/HM212011 | N/A 2.5000 in | N/A 4.8125 in | N/A 1.5100 in |
| 04347133 | N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HH221430/HH221410 | N/A 3.0000 in | N/A 7.50 in | N/A 2.2650 in |
| 03595065 | N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HH221449/HH221410 | N/A 4.0000 in | N/A 7.50 in | N/A 2.2650 in |
| 04510722 | N/A NTN 4.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HH228340/HH228310 | N/A 4.7500 in | N/A 10.0000 in | N/A 3.2500 in |
| 06189787 | N/A NTN 7.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A M238849/M238810 | N/A 7.3750 in | N/A 10.6250 in | N/A 2.1875 in |
| 04347131 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A H414242/H414210 | N/A 2.6250 in | N/A 5.3750 in | N/A 1.6250 in |
| 03003883 | N/A NTN 6.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A L432349/L432310 | N/A 6.2500 in | N/A 8.0938 in | N/A 0.9375 in |
| 04724912 | N/A NTN 6.6929 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A JHM534149/JHM534110 | N/A 6.6929 in | N/A 9.0551 in | N/A 1.5354 in |
| 00075982 | N/A NTN 1.7812 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A LM603049/LM603011 | N/A 1.7812 in | N/A 3.0625 in | N/A 0.7812 in |
| 00075978 | N/A NTN 1.7812 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A LM603049/LM603012 | N/A 1.7812 in | N/A 3.0625 in | N/A 0.8437 in |
| 04233100 | N/A NTN 11.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A EE722110/722185 | N/A 11.0000 in | N/A 18.5000 in | N/A 3-3/4 in |
| 03533297 | N/A NTN 7.0866 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A JM736149/JM736110 | N/A 7.0866 in | N/A 9.8425 in | N/A 1.8504 in |
| 04510720 | N/A NTN 7.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A LM739749/LM739710 | N/A 7.7500 in | N/A 10.1250 in | N/A 1.5625 in |
| 03541401 | N/A NTN 6.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 94687/94113E1 | N/A 6.8750 in | N/A 11.3750 in | N/A 2-1/2 in |
| 02099889 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33006 | N/A 1.1811 in | N/A 2.1654 in | N/A 0.7874 in |
| 00116911 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32005XUP4 | N/A 0.9843 in | N/A 1.8504 in | N/A 0.5906 in |
| 01491468 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32006XP5 | N/A 1.1811 in | N/A 2.1654 in | N/A 0.6693 in |
| 04743888 | N/A NTN 0.8661 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 320/22XV1 | N/A 0.8661 in | N/A 1.7323 in | N/A 0.5906 in |
| 00670575 | N/A NTN 1.1024 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 320/28XX1 | N/A 1.1024 in | N/A 2.0472 in | N/A 0.6299 in |
| 02327349 | N/A NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32203R | N/A 0.6693 in | N/A 1.5748 in | N/A 0.6791 in |
| 03549423 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33206STPX2V3 | N/A 1.1811 in | N/A 2.4409 in | N/A 0.9843 in |
| 04544694 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33007 | N/A 1.3780 in | N/A 2.4409 in | N/A 0.8268 in |
| 02743638 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30208UP4 | N/A 1.5748 in | N/A 3.1496 in | N/A 0.7776 in |
| 03412347 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32008XP5 | N/A 1.5748 in | N/A 2.6772 in | N/A 0.7480 in |