COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 16 17 18 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07024980 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JH307749/JH307710 N/A 2.1654 in N/A 4.3307 in N/A 1.5354 in
07143293 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JH415647/JH415610 N/A 2.9528 in N/A 5.7087 in N/A 2.0079 in
07141164 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JM511946/JM511910 N/A 2.5591 in N/A 4.3307 in N/A 1.1024 in
02300359 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JM515649/JM515610 N/A 3.1496 in N/A 5.1181 in N/A 1.3780 in
07025048 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JLM710949/JLM710910 N/A 2.5591 in N/A 4.1339 in N/A 0.9449 in
07143287 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JLM714149/JLM714110 N/A 2.9528 in N/A 4.5276 in N/A 0.9843 in
07143294 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JM720249/JM720210 N/A 3.9370 in N/A 6.1024 in N/A 1.4173 in
07145076 N/A NTN 7.4803 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JM738249/JM738210 N/A 7.4803 in N/A 10.2362 in N/A 1.8110 in
07143309 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JLM104948/JL#01 N/A 1.9685 in N/A 3.2283 in N/A 0.8465 in
07143302 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JLM813049/JLM#04 N/A 2.7559 in N/A 4.3307 in N/A 1.0236 in
06983161 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A JLM506849/JLM506810 N/A 2.1654 in N/A 3.5433 in N/A 0.9055 in
06807668 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33008 N/A 1.5748 in N/A 2.6772 in N/A 0.8661 in
07015619 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33010 N/A 1.9685 in N/A 3.1496 in N/A 0.9449 in
07143364 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33018 N/A 3.5433 in N/A 5.5118 in N/A 1.5354 in
07674929 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30320 N/A 3.9370 in N/A 8.4646 in N/A 2.0276 in
07672890 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32321 N/A 4.1339 in N/A 8.8583 in N/A 3.2087 in
07143365 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33020 N/A 3.9370 in N/A 5.9055 in N/A 1.5354 in
07674944 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 31320X N/A 3.9370 in N/A 8.4646 in N/A 2.2244 in
07241127 N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30330 N/A 5.9055 in N/A 12.5984 in N/A 2.8346 in
07141152 N/A NTN 6.6929 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32234 N/A 6.6929 in N/A 12.2047 in N/A 3.5827 in
07990552 N/A NTN 9.4488 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32048X N/A 9.4488 in N/A 14.1732 in N/A 2.9921 in
06732323 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33011 N/A 2.1654 in N/A 3.5433 in N/A 1.0630 in
06193655 N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30319 N/A 3.7402 in N/A 7.8740 in N/A 1.9488 in
07248959 N/A NTN 7.0866 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32036XE1PX4 N/A 7.0866 in N/A 11.0236 in N/A 2.5197 in
07141143 N/A NTN 7.4803 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32038X N/A 7.4803 in N/A 11.4173 in N/A 2.5197 in
Unit of Measure
« 16 17 18