Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 04851731 | N/A FAG (Schaeffler) 323 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 105 mm | N/A 77 mm | N/A 63 mm | N/A 225 mm |
| 04682873 | N/A FAG (Schaeffler) 322 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 180 mm | N/A 86 mm | N/A 71 mm | N/A 320 mm |
| 00133202 | N/A FAG (Schaeffler) 332 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 49 mm | N/A 37 mm | N/A 150 mm |
| 02296452 | N/A FAG (Schaeffler) 330 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 36 mm | N/A 29.5 mm | N/A 130 mm |
| 00131854 | N/A FAG (Schaeffler) 303 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 110 mm | N/A 50 mm | N/A 42 mm | N/A 240 mm |
| 00132334 | N/A FAG (Schaeffler) 322 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 100 mm | N/A 46 mm | N/A 39 mm | N/A 180 mm |
| 00132463 | N/A FAG (Schaeffler) 323 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A 40 mm | N/A 33 mm | N/A 110 mm |
| 02104188 | N/A FAG (Schaeffler) 320 Series 28 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 28 mm | N/A 16 mm | N/A 12 mm | N/A 52 mm |
| 00131591 | N/A FAG (Schaeffler) 302 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 25 mm | N/A 22 mm | N/A 130 mm |
| 00131971 | N/A FAG (Schaeffler) 313 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 90 mm | N/A 43 mm | N/A 30 mm | N/A 190 mm |
| 04535221 | N/A FAG (Schaeffler) 330 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 27 mm | N/A 21 mm | N/A 90 mm |
| 00132266 | N/A FAG (Schaeffler) 322 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 31 mm | N/A 27 mm | N/A 120 mm |
| 00132192 | N/A FAG (Schaeffler) 322 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 25 mm | N/A 18 mm | N/A 15 mm | N/A 52 mm |
| 00132132 | N/A FAG (Schaeffler) 320 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 120 mm | N/A 38 mm | N/A 29 mm | N/A 180 mm |
| 00132140 | N/A FAG (Schaeffler) 320 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 130 mm | N/A 45 mm | N/A 34 mm | N/A 200 mm |
| 00132019 | N/A FAG (Schaeffler) 320 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 20 mm | N/A 15.5 mm | N/A 75 mm |
| 04664990 | N/A FAG (Schaeffler) 322 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 200 mm | N/A 98 mm | N/A 82 mm | N/A 360 mm |
| 00131566 | N/A FAG (Schaeffler) 302 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 60 mm | N/A 22 mm | N/A 19 mm | N/A 110 mm |
| 00132584 | N/A FAG (Schaeffler) 330 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 110 mm | N/A 47 mm | N/A 37 mm | N/A 170 mm |
| 00131859 | N/A FAG (Schaeffler) 303 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 120 mm | N/A 55 mm | N/A 46 mm | N/A 260 mm |
| 04502765 | N/A FAG (Schaeffler) 313 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 35 mm | N/A 21 mm | N/A 15 mm | N/A 80 mm |
| 02701311 | N/A FAG (Schaeffler) JK0S Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 21 mm | N/A 20.5 mm | N/A 68 mm |
| 00131807 | N/A FAG (Schaeffler) 303 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 35 mm | N/A 30 mm | N/A 150 mm |
| 00132005 | N/A FAG (Schaeffler) 320 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 19 mm | N/A 14.5 mm | N/A 68 mm |
| 00131674 | N/A FAG (Schaeffler) 302 Series 160 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 160 mm | N/A 48 mm | N/A 40 mm | N/A 290 mm |