COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

03038052 N/A FAG (Schaeffler) 323 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 60 mm N/A 49 mm N/A 180 mm
04502764 N/A FAG (Schaeffler) 331 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 26 mm N/A 20.5 mm N/A 80 mm
02104437 N/A FAG (Schaeffler) 331 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 56 mm N/A 43 mm N/A 180 mm
02341684 N/A FAG (Schaeffler) 323 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 58 mm N/A 48 mm N/A 170 mm
00131799 N/A FAG (Schaeffler) 303 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 33 mm N/A 28 mm N/A 140 mm
04682874 N/A FAG (Schaeffler) 322 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 190 mm N/A 92 mm N/A 75 mm N/A 340 mm
04405773 N/A FAG (Schaeffler) 313 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 17 mm N/A 13 mm N/A 62 mm
00131839 N/A FAG (Schaeffler) 303 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 43 mm N/A 36 mm N/A 190 mm
04432431 N/A FAG (Schaeffler) 332 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 32 mm N/A 24.5 mm N/A 90 mm
00132085 N/A FAG (Schaeffler) 320 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 29 mm N/A 22 mm N/A 130 mm
02175159 N/A FAG (Schaeffler) 320 Series 32 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 32 mm N/A 17 mm N/A 13 mm N/A 58 mm
00132503 N/A FAG (Schaeffler) 323 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 55 mm N/A 45 mm N/A 160 mm
00137035 N/A FAG (Schaeffler) 329 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 200 mm N/A 51 mm N/A 39 mm N/A 280 mm
00132070 N/A FAG (Schaeffler) 320 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 25 mm N/A 19 mm N/A 115 mm
00133308 N/A FAG (Schaeffler) 330 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 48 mm N/A 38 mm N/A 180 mm
00132104 N/A FAG (Schaeffler) 320 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 32 mm N/A 24 mm N/A 145 mm
00131977 N/A FAG (Schaeffler) 320 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 15 mm N/A 11.5 mm N/A 47 mm
00132364 N/A FAG (Schaeffler) 322 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 105 mm N/A 50 mm N/A 43 mm N/A 190 mm
04535246 N/A FAG (Schaeffler) 302 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 180 mm N/A 52 mm N/A 43 mm N/A 320 mm
00132326 N/A FAG (Schaeffler) 322 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 43 mm N/A 37 mm N/A 170 mm
00131480 N/A FAG (Schaeffler) 302 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 20 mm N/A 14 mm N/A 12 mm N/A 47 mm
04301488 N/A FAG (Schaeffler) 323 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 20 mm N/A 21 mm N/A 18 mm N/A 52 mm
02296365 N/A FAG (Schaeffler) 329 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 180 mm N/A 45 mm N/A 34 mm N/A 250 mm
00132523 N/A FAG (Schaeffler) 323 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 73 mm N/A 60 mm N/A 215 mm
00132376 N/A FAG (Schaeffler) 322 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 150 mm N/A 73 mm N/A 60 mm N/A 270 mm
Unit of Measure
« 6 7 8 9