COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

07647278 N/A FAG (Schaeffler) 313 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 66 mm N/A 44 mm N/A 280 mm
07647061 N/A FAG (Schaeffler) 303 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 20 mm N/A 15 mm N/A 13 mm N/A 52 mm
07647274 N/A FAG (Schaeffler) 313 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 62 mm N/A 42 mm N/A 260 mm
02104322 N/A FAG (Schaeffler) 330 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 24 mm N/A 19 mm N/A 80 mm
07648786 N/A FAG (Schaeffler) 331 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 30 mm N/A 23 mm N/A 95 mm
07648804 N/A FAG (Schaeffler) 331 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 37 mm N/A 29 mm N/A 120 mm
07646995 N/A FAG (Schaeffler) 302 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 105 mm N/A 36 mm N/A 30 mm N/A 190 mm
07648327 N/A FAG (Schaeffler) 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 29 mm N/A 23 mm N/A 165 mm
07648302 N/A FAG (Schaeffler) 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 46 mm N/A 37 mm N/A 130 mm
07648827 N/A FAG (Schaeffler) 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 45 mm N/A 35 mm N/A 150 mm
02151233 N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 26 mm N/A 20 mm N/A 85 mm
07672463 N/A FAG (Schaeffler) 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 37 mm N/A 29 mm N/A 130 mm
Unit of Measure
« 6 7 8 9