COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

04851731 N/A FAG (Schaeffler) 323 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 105 mm N/A 77 mm N/A 63 mm N/A 225 mm
04682873 N/A FAG (Schaeffler) 322 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 180 mm N/A 86 mm N/A 71 mm N/A 320 mm
00133202 N/A FAG (Schaeffler) 332 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 49 mm N/A 37 mm N/A 150 mm
02296452 N/A FAG (Schaeffler) 330 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 36 mm N/A 29.5 mm N/A 130 mm
00131854 N/A FAG (Schaeffler) 303 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 50 mm N/A 42 mm N/A 240 mm
00132334 N/A FAG (Schaeffler) 322 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 46 mm N/A 39 mm N/A 180 mm
00132463 N/A FAG (Schaeffler) 323 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 40 mm N/A 33 mm N/A 110 mm
02104188 N/A FAG (Schaeffler) 320 Series 28 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 28 mm N/A 16 mm N/A 12 mm N/A 52 mm
00131591 N/A FAG (Schaeffler) 302 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 25 mm N/A 22 mm N/A 130 mm
00131971 N/A FAG (Schaeffler) 313 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 43 mm N/A 30 mm N/A 190 mm
04535221 N/A FAG (Schaeffler) 330 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 27 mm N/A 21 mm N/A 90 mm
00132266 N/A FAG (Schaeffler) 322 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 31 mm N/A 27 mm N/A 120 mm
00132192 N/A FAG (Schaeffler) 322 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 18 mm N/A 15 mm N/A 52 mm
00132132 N/A FAG (Schaeffler) 320 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 38 mm N/A 29 mm N/A 180 mm
00132140 N/A FAG (Schaeffler) 320 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 45 mm N/A 34 mm N/A 200 mm
00132019 N/A FAG (Schaeffler) 320 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 20 mm N/A 15.5 mm N/A 75 mm
04664990 N/A FAG (Schaeffler) 322 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 200 mm N/A 98 mm N/A 82 mm N/A 360 mm
00131566 N/A FAG (Schaeffler) 302 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 22 mm N/A 19 mm N/A 110 mm
00132584 N/A FAG (Schaeffler) 330 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 47 mm N/A 37 mm N/A 170 mm
00131859 N/A FAG (Schaeffler) 303 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 55 mm N/A 46 mm N/A 260 mm
04502765 N/A FAG (Schaeffler) 313 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 21 mm N/A 15 mm N/A 80 mm
02701311 N/A FAG (Schaeffler) JK0S Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 21 mm N/A 20.5 mm N/A 68 mm
00131807 N/A FAG (Schaeffler) 303 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 35 mm N/A 30 mm N/A 150 mm
00132005 N/A FAG (Schaeffler) 320 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 19 mm N/A 14.5 mm N/A 68 mm
00131674 N/A FAG (Schaeffler) 302 Series 160 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 160 mm N/A 48 mm N/A 40 mm N/A 290 mm
Unit of Measure
 1 2 3 4 5 »