COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

00131720 N/A FAG (Schaeffler) 303 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 17 mm N/A 15 mm N/A 62 mm
00131625 N/A FAG (Schaeffler) 302 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 32 mm N/A 27 mm N/A 170 mm
02680914 N/A FAG (Schaeffler) 330 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 27 mm N/A 21 mm N/A 95 mm
00132096 N/A FAG (Schaeffler) 320 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 32 mm N/A 24 mm N/A 140 mm
00134906 N/A FAG (Schaeffler) 313 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 51 mm N/A 35 mm N/A 215 mm
00132342 N/A FAG (Schaeffler) 322 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 53 mm N/A 46 mm N/A 200 mm
00131575 N/A FAG (Schaeffler) 302 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 23 mm N/A 20 mm N/A 120 mm
00131961 N/A FAG (Schaeffler) 313 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 39 mm N/A 27 mm N/A 170 mm
00132446 N/A FAG (Schaeffler) 323 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 33 mm N/A 27 mm N/A 90 mm
00131966 N/A FAG (Schaeffler) 313 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 41 mm N/A 28 mm N/A 180 mm
04535247 N/A FAG (Schaeffler) 303 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 23 mm N/A 20 mm N/A 90 mm
00132175 N/A FAG (Schaeffler) 320 Series 220 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 220 mm N/A 76 mm N/A 57 mm N/A 340 mm
03226063 N/A FAG (Schaeffler) 323 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 43 mm N/A 35 mm N/A 120 mm
00141118 N/A FAG (Schaeffler) 323 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 60 mm N/A 49 mm N/A 180 mm
02323649 N/A FAG (Schaeffler) 320 Series 280 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 280 mm N/A 87 mm N/A 65 mm N/A 420 mm
02565057 N/A FAG (Schaeffler) 322 Series 160 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 160 mm N/A 80 mm N/A 67 mm N/A 290 mm
00131660 N/A FAG (Schaeffler) 302 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 40 mm N/A 34 mm N/A 230 mm
00132494 N/A FAG (Schaeffler) 323 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 51 mm N/A 42 mm N/A 150 mm
00132145 N/A FAG (Schaeffler) 320 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 45 mm N/A 34 mm N/A 210 mm
04535220 N/A FAG (Schaeffler) 332 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 28 mm N/A 22 mm N/A 72 mm
00131815 N/A FAG (Schaeffler) 303 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 37 mm N/A 31 mm N/A 160 mm
00132479 N/A FAG (Schaeffler) 323 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 46 mm N/A 37 mm N/A 130 mm
00134989 N/A FAG (Schaeffler) 323 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 67 mm N/A 55 mm N/A 200 mm
00131933 N/A FAG (Schaeffler) 313 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 31 mm N/A 22 mm N/A 130 mm
00133028 N/A FAG (Schaeffler) 332 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 41 mm N/A 32 mm N/A 120 mm
Unit of Measure
 1 2 3 4 5 »