Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 03038052 | N/A FAG (Schaeffler) 323 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 60 mm | N/A 49 mm | N/A 180 mm |
| 04502764 | N/A FAG (Schaeffler) 331 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 26 mm | N/A 20.5 mm | N/A 80 mm |
| 02104437 | N/A FAG (Schaeffler) 331 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 110 mm | N/A 56 mm | N/A 43 mm | N/A 180 mm |
| 02341684 | N/A FAG (Schaeffler) 323 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 58 mm | N/A 48 mm | N/A 170 mm |
| 00131799 | N/A FAG (Schaeffler) 303 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 33 mm | N/A 28 mm | N/A 140 mm |
| 04682874 | N/A FAG (Schaeffler) 322 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 190 mm | N/A 92 mm | N/A 75 mm | N/A 340 mm |
| 04405773 | N/A FAG (Schaeffler) 313 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 25 mm | N/A 17 mm | N/A 13 mm | N/A 62 mm |
| 00131839 | N/A FAG (Schaeffler) 303 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 90 mm | N/A 43 mm | N/A 36 mm | N/A 190 mm |
| 04432431 | N/A FAG (Schaeffler) 332 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A 32 mm | N/A 24.5 mm | N/A 90 mm |
| 00132085 | N/A FAG (Schaeffler) 320 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 29 mm | N/A 22 mm | N/A 130 mm |
| 02175159 | N/A FAG (Schaeffler) 320 Series 32 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 32 mm | N/A 17 mm | N/A 13 mm | N/A 58 mm |
| 00132503 | N/A FAG (Schaeffler) 323 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 55 mm | N/A 45 mm | N/A 160 mm |
| 00137035 | N/A FAG (Schaeffler) 329 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 200 mm | N/A 51 mm | N/A 39 mm | N/A 280 mm |
| 00132070 | N/A FAG (Schaeffler) 320 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 25 mm | N/A 19 mm | N/A 115 mm |
| 00133308 | N/A FAG (Schaeffler) 330 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 120 mm | N/A 48 mm | N/A 38 mm | N/A 180 mm |
| 00132104 | N/A FAG (Schaeffler) 320 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 95 mm | N/A 32 mm | N/A 24 mm | N/A 145 mm |
| 00131977 | N/A FAG (Schaeffler) 320 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 25 mm | N/A 15 mm | N/A 11.5 mm | N/A 47 mm |
| 00132364 | N/A FAG (Schaeffler) 322 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 105 mm | N/A 50 mm | N/A 43 mm | N/A 190 mm |
| 04535246 | N/A FAG (Schaeffler) 302 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 180 mm | N/A 52 mm | N/A 43 mm | N/A 320 mm |
| 00132326 | N/A FAG (Schaeffler) 322 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 95 mm | N/A 43 mm | N/A 37 mm | N/A 170 mm |
| 00131480 | N/A FAG (Schaeffler) 302 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 20 mm | N/A 14 mm | N/A 12 mm | N/A 47 mm |
| 04301488 | N/A FAG (Schaeffler) 323 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 20 mm | N/A 21 mm | N/A 18 mm | N/A 52 mm |
| 02296365 | N/A FAG (Schaeffler) 329 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 180 mm | N/A 45 mm | N/A 34 mm | N/A 250 mm |
| 00132523 | N/A FAG (Schaeffler) 323 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 100 mm | N/A 73 mm | N/A 60 mm | N/A 215 mm |
| 00132376 | N/A FAG (Schaeffler) 322 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 150 mm | N/A 73 mm | N/A 60 mm | N/A 270 mm |