COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

08513694 N/A RBC® KG Series 30 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 30 in N/A 1.0000 in N/A 1 in N/A 32.00 in
08513719 N/A RBC® JB Series Thin-Section Ball Bearing N/A 4.25 in N/A 0.3125 in N/A 0.3125 in N/A 4.88 in
08513723 N/A RBC® JA Series Thin-Section Ball Bearing N/A 5.00 in N/A 0.2500 in N/A 0.25 in N/A 5.5000 in
08513724 N/A RBC® JB Series Thin-Section Ball Bearing N/A 4.50 in N/A 0.3125 in N/A 0.3125 in N/A 5.13 in
08513730 N/A RBC® JB Series Thin-Section Ball Bearing N/A 7.00 in N/A 0.3125 in N/A 0.3125 in N/A 7.63 in
08513731 N/A RBC® JA Series Thin-Section Ball Bearing N/A 6.50 in N/A 0.2500 in N/A 0.25 in N/A 7.00 in
12006138 N/A RBC® KF Series 4.25 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.25 in N/A 0.7500 in N/A 0.75 in N/A 5.75 in
Unit of Measure
« 11 12