Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 08513694 | N/A RBC® KG Series 30 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 30 in | N/A 1.0000 in | N/A 1 in | N/A 32.00 in |
| 08513719 | N/A RBC® JB Series Thin-Section Ball Bearing | N/A 4.25 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.88 in |
| 08513723 | N/A RBC® JA Series Thin-Section Ball Bearing | N/A 5.00 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.5000 in |
| 08513724 | N/A RBC® JB Series Thin-Section Ball Bearing | N/A 4.50 in | N/A 0.3125 in | N/A 0.3125 in | N/A 5.13 in |
| 08513730 | N/A RBC® JB Series Thin-Section Ball Bearing | N/A 7.00 in | N/A 0.3125 in | N/A 0.3125 in | N/A 7.63 in |
| 08513731 | N/A RBC® JA Series Thin-Section Ball Bearing | N/A 6.50 in | N/A 0.2500 in | N/A 0.25 in | N/A 7.00 in |
| 12006138 | N/A RBC® KF Series 4.25 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.25 in | N/A 0.7500 in | N/A 0.75 in | N/A 5.75 in |