Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00133634 | N/A FAG (Schaeffler) 52300 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 40 mm | N/A 19900 lbf | N/A 1 mm | N/A 95 mm |
| 02296460 | N/A FAG (Schaeffler) 522 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 55 mm | N/A 65500 N | N/A 1 mm | N/A 105 mm |
| 00061562 | N/A FAG (Schaeffler) 51100 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 60 mm | N/A 8770 lbf | N/A 1 mm | N/A 85 mm |
| 00133544 | N/A FAG (Schaeffler) 52200 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 15 mm | N/A 5100 lbf | N/A 0.6 mm | N/A 40 mm |
| 02296462 | N/A FAG (Schaeffler) 52300 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 25 mm | N/A 8500 lbf | N/A 1 mm | N/A 60 mm |
| 00132871 | N/A FAG (Schaeffler) 51100 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 110 mm | N/A 19100 lbf | N/A 1 mm | N/A 145 mm |
| 02296461 | N/A FAG (Schaeffler) 522 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 85 mm | N/A 122000 N | N/A 1 mm | N/A 150 mm |
| 00061599 | N/A FAG (Schaeffler) 51100 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 85 mm | N/A 9400 lbf | N/A 1 mm | N/A 110 mm |
| 00061572 | N/A FAG (Schaeffler) 51100 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 70 mm | N/A 10200 lbf | N/A 1 mm | N/A 95 mm |
| 00132644 | N/A FAG (Schaeffler) 51100 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 10 mm | N/A 1910 lbf | N/A 0.3 mm | N/A 24 mm |
| 00061518 | N/A FAG (Schaeffler) 51100 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 40 mm | N/A 5600 lbf | N/A 0.6 mm | N/A 60 mm |
| 03176246 | N/A FAG (Schaeffler) 522 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 55 mm | N/A 64000 N | N/A 1 mm | N/A 100 mm |
| 02296459 | N/A FAG (Schaeffler) 52200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 7900 lbf | N/A 1 mm | N/A 62 mm |
| 00133303 | N/A FAG (Schaeffler) 51200 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 150 mm | N/A 55000 lbf | N/A 1.5 mm | N/A 215 mm |
| 02296456 | N/A FAG (Schaeffler) 51200 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 45 mm | N/A 10700 lbf | N/A 1 mm | N/A 73 mm |
| 00133229 | N/A FAG (Schaeffler) 51200 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 70 mm | N/A 21400 lbf | N/A 1 mm | N/A 105 mm |
| 00132723 | N/A FAG (Schaeffler) 51100 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 25 mm | N/A 4200 lbf | N/A 0.6 mm | N/A 42 mm |
| 00132884 | N/A FAG (Schaeffler) 51100 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 120 mm | N/A 18700 lbf | N/A 1 mm | N/A 155 mm |
| 00061494 | N/A FAG (Schaeffler) 51100 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 4360 lbf | N/A 0.6 mm | N/A 47 mm |
| 00133281 | N/A FAG (Schaeffler) 51200 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 110 mm | N/A 39000 lbf | N/A 1 mm | N/A 160 mm |
| 00133153 | N/A FAG (Schaeffler) 51200 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 40 mm | N/A 8500 lbf | N/A 1 mm | N/A 68 mm |
| 00133451 | N/A FAG (Schaeffler) 513 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 110 mm | N/A 280000 N | N/A 2 mm | N/A 190 mm |
| 05120824 | N/A FAG (Schaeffler) 513 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 150 mm | N/A 415000 N | N/A 2.1 mm | N/A 250 mm |
| 05154202 | N/A FAG (Schaeffler) 523 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 65 mm | N/A 160000 N | N/A 1.5 mm | N/A 140 mm |
| 04535252 | N/A FAG (Schaeffler) 522 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 75 mm | N/A 118000 N | N/A 1 mm | N/A 135 mm |