Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00042256 | N/A INA (Schaeffler) 900 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 55 mm | N/A 15700 lbf | N/A 88 mm | N/A 24.5 mm |
| 00089639 | N/A INA (Schaeffler) XW Series 4.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 4.0000 in | N/A 10700 lbf | N/A 5.2500 in | N/A 0.8750 in |
| 00089005 | N/A INA (Schaeffler) EW Series 0.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.2500 in | N/A 1260 N | N/A 0.6560 in | N/A 0.2500 in |
| 00089258 | N/A INA (Schaeffler) GT Series 0.8125 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.8125 in | N/A 2380 lbf | N/A 1.4688 in | N/A 0.5625 in |
| 00089625 | N/A INA (Schaeffler) XW Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.2500 in | N/A 7000 lbf | N/A 4-3/8 in | N/A 0.7500 in |
| 00088839 | N/A INA (Schaeffler) B Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.2500 in | N/A 14300 lbf | N/A 3.969 in | N/A 0.8750 in |
| 00088825 | N/A INA (Schaeffler) B Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.6250 in | N/A 12600 lbf | N/A 2.9690 in | N/A 0.8750 in |
| 04398995 | N/A INA (Schaeffler) B Series 0.8125 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.8125 in | N/A 4250 lbf | N/A 1.4690 in | N/A 0.6250 in |
| 00042038 | N/A INA (Schaeffler) 4100 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 25 mm | N/A 5850 lbf | N/A 48 mm | N/A 17 mm |
| 00043739 | N/A INA (Schaeffler) 2900 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 80 mm | N/A 13500 lbf | N/A 110 mm | N/A 23 mm |
| 00042225 | N/A INA (Schaeffler) 900 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 5960 lbf | N/A 53 mm | N/A 15.5 mm |
| 00088830 | N/A INA (Schaeffler) B Series 1.9375 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.9375 in | N/A 13200 lbf | N/A 3.2190 in | N/A 0.8750 in |
| 00043717 | N/A INA (Schaeffler) 2900 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 60 mm | N/A 8800 lbf | N/A 82 mm | N/A 18 mm |
| 00088940 | N/A INA (Schaeffler) D Series 2.3750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.3750 in | N/A 11500 lbf | N/A 3.8440 in | N/A 0.8125 in |
| 00043661 | N/A INA (Schaeffler) 2900 Series 22 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 22 mm | N/A 3350 lbf | N/A 37 mm | N/A 12 mm |
| 00089486 | N/A INA (Schaeffler) W Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.6250 in | N/A 6400 lbf | N/A 2.4690 in | N/A 0.7190 in |
| 00088952 | N/A INA (Schaeffler) D Series 2.8125 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.8125 in | N/A 18200 lbf | N/A 4.4690 in | N/A 1.0000 in |
| 00089056 | N/A INA (Schaeffler) EW Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.5000 in | N/A 7000 N | N/A 2.3130 in | N/A 0.5000 in |
| 00088945 | N/A INA (Schaeffler) D Series 2.5625 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.5625 in | N/A 11500 lbf | N/A 3.969 in | N/A 0.8125 in |
| 00089499 | N/A INA (Schaeffler) W Series 2.8750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.8750 in | N/A 12100 lbf | N/A 4.1560 in | N/A 0.7500 in |
| 00594138 | N/A INA (Schaeffler) W Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.2500 in | N/A 6000 lbf | N/A 2.0940 in | N/A 0.7190 in |
| 00042232 | N/A INA (Schaeffler) 900 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 7980 lbf | N/A 62 mm | N/A 18 mm |
| 00088828 | N/A INA (Schaeffler) B Series 1.8125 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.8125 in | N/A 12900 lbf | N/A 3.094 in | N/A 0.8750 in |
| 00089284 | N/A INA (Schaeffler) GT Series 1.1875 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.1875 in | N/A 3900 lbf | N/A 2.0938 in | N/A 0.6250 in |
| 00090217 | N/A INA (Schaeffler) 4400 Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.0000 in | N/A 16900 lbf | N/A 4.50 in | N/A 1.1250 in |