COMPANY HEADER
Print Back
INA (Schaeffler) Ball Thrust Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00089481 N/A INA (Schaeffler) W Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.1250 in N/A 3650 lbf N/A 1.9060 in N/A 0.6350 in
00090164 N/A INA (Schaeffler) 4400 Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 6410 lbf N/A 2.5625 in N/A 0.7500 in
00089254 N/A INA (Schaeffler) GT Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.7500 in N/A 2380 lbf N/A 1.4690 in N/A 0.5625 in
00089443 N/A INA (Schaeffler) MW Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 13900 lbf N/A 2.8750 in N/A 1.1250 in
00088897 N/A INA (Schaeffler) D Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.3750 in N/A 7300 lbf N/A 2.4690 in N/A 0.6250 in
00089280 N/A INA (Schaeffler) GT Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.1250 in N/A 3900 lbf N/A 2.0940 in N/A 0.6250 in
00043734 N/A INA (Schaeffler) 2900 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 10300 lbf N/A 100 mm N/A 20 mm
00088819 N/A INA (Schaeffler) B Series 1.2810 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.2810 in N/A 9300 lbf N/A 2.344 in N/A 0.7500 in
00090244 N/A INA (Schaeffler) 4400 Series 4.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 4.5000 in N/A 74000 N N/A 6.7500 in N/A 1.6250 in
00089276 N/A INA (Schaeffler) GT Series 1.0630 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.0630 in N/A 3650 lbf N/A 1.9690 in N/A 0.6250 in
00089346 N/A INA (Schaeffler) GT Series 2.1250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.1250 in N/A 9000 lbf N/A 3.5940 in N/A 0.8125 in
00043774 N/A INA (Schaeffler) 2900 Series 125 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 125 mm N/A 19800 lbf N/A 165 mm N/A 27 mm
00088832 N/A INA (Schaeffler) B Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0625 in N/A 13400 lbf N/A 3.3440 in N/A 0.8750 in
00089652 N/A INA (Schaeffler) XW Series 5.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 5.7500 in N/A 14800 lbf N/A 7.25 in N/A 1.1250 in
00089308 N/A INA (Schaeffler) GT Series 1.5625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5625 in N/A 4350 lbf N/A 2.594 in N/A 0.6250 in
00088942 N/A INA (Schaeffler) D Series 2.4375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.4375 in N/A 11500 lbf N/A 3.8440 in N/A 0.8125 in
00088816 N/A INA (Schaeffler) B Series 1.0940 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.0940 in N/A 8500 lbf N/A 1.9690 in N/A 0.7500 in
00090235 N/A INA (Schaeffler) 4400 Series 4.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 4.0000 in N/A 24000 lbf N/A 6.00 in N/A 1.3750 in
00088949 N/A INA (Schaeffler) D Series 2.6875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.6875 in N/A 18100 lbf N/A 4.3440 in N/A 1.0000 in
00042302 N/A INA (Schaeffler) 900 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 95 mm N/A 30000 lbf N/A 140 mm N/A 32.5 mm
00090197 N/A INA (Schaeffler) 4400 Series 2.3125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.3125 in N/A 8770 lbf N/A 3.4375 in N/A 0.8750 in
00089262 N/A INA (Schaeffler) GT Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.8750 in N/A 3750 lbf N/A 1.8440 in N/A 0.6250 in
00043687 N/A INA (Schaeffler) 2900 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 5960 lbf N/A 60 mm N/A 16 mm
00594121 N/A INA (Schaeffler) W Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.5000 in N/A 3150 lbf N/A 1.2810 in N/A 0.6250 in
00089489 N/A INA (Schaeffler) W Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0000 in N/A 6200 lbf N/A 2.9690 in N/A 0.7500 in
Unit of Measure
 1 2 3 4 5 »