Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04294891 | N/A INA (Schaeffler) EW Series 0.3125 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.3125 in | N/A 1440 N | N/A 0.75 in | N/A 0.2500 in |
| 00088835 | N/A INA (Schaeffler) B Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.2500 in | N/A 14000 lbf | N/A 3.7190 in | N/A 0.8750 in |
| 00088822 | N/A INA (Schaeffler) B Series 1.4375 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.4375 in | N/A 9500 lbf | N/A 2.4690 in | N/A 0.7500 in |
| 00594132 | N/A INA (Schaeffler) W Series 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.0000 in | N/A 3750 lbf | N/A 1.7810 in | N/A 0.6250 in |
| 00088891 | N/A INA (Schaeffler) D Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.2500 in | N/A 7200 lbf | N/A 2.344 in | N/A 0.6250 in |
| 00089039 | N/A INA (Schaeffler) EW Series 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.0000 in | N/A 3350 N | N/A 1.6250 in | N/A 0.3750 in |
| 00089236 | N/A INA (Schaeffler) GT Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.5000 in | N/A 2330 lbf | N/A 1.2190 in | N/A 0.5625 in |
| 00089044 | N/A INA (Schaeffler) EW Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.1250 in | N/A 3600 N | N/A 1.75 in | N/A 0.3750 in |
| 00088880 | N/A INA (Schaeffler) D Series 1.0630 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.0630 in | N/A 6700 lbf | N/A 1.9690 in | N/A 0.6250 in |
| 00089160 | N/A INA (Schaeffler) FT Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.2500 in | N/A 1520 lbf | N/A 2.344 in | N/A 0.6250 in |
| 00088820 | N/A INA (Schaeffler) B Series 1.3540 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.3540 in | N/A 9300 lbf | N/A 2.344 in | N/A 0.7500 in |
| 00088908 | N/A INA (Schaeffler) D Series 1.5625 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.5625 in | N/A 7700 lbf | N/A 2.594 in | N/A 0.6250 in |
| 04663652 | N/A INA (Schaeffler) ZKLF Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 9200 lbf | N/A 90 mm | N/A 34 mm |
| 00089192 | N/A INA (Schaeffler) FT Series 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.7500 in | N/A 2600 lbf | N/A 3.094 in | N/A 0.8125 in |
| 00089133 | N/A INA (Schaeffler) FT Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.7500 in | N/A 880 lbf | N/A 1.4690 in | N/A 0.5625 in |
| 00090172 | N/A INA (Schaeffler) 4400 Series 1.6875 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.6875 in | N/A 10680 lbf | N/A 2.8125 in | N/A 0.8750 in |
| 00089365 | N/A INA (Schaeffler) GT Series 2.4375 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.4375 in | N/A 9000 lbf | N/A 3.8440 in | N/A 0.8125 in |
| 00088827 | N/A INA (Schaeffler) B Series 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.7500 in | N/A 12900 lbf | N/A 3.094 in | N/A 0.8750 in |
| 00089288 | N/A INA (Schaeffler) GT Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.2500 in | N/A 4350 lbf | N/A 2.344 in | N/A 0.6250 in |
| 00594896 | N/A INA (Schaeffler) W Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.3750 in | N/A 6200 lbf | N/A 2.2190 in | N/A 0.7190 in |
| 00089389 | N/A INA (Schaeffler) GT Series 2.9375 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.9375 in | N/A 16900 lbf | N/A 4.5940 in | N/A 1.0000 in |
| 00088958 | N/A INA (Schaeffler) D Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.0000 in | N/A 18700 lbf | N/A 4.7190 in | N/A 1.0000 in |
| 00088831 | N/A INA (Schaeffler) B Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.0000 in | N/A 13400 lbf | N/A 3.3440 in | N/A 0.8750 in |
| 00088846 | N/A INA (Schaeffler) B Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.0000 in | N/A 22100 lbf | N/A 4.7190 in | N/A 1.1250 in |
| 00089500 | N/A INA (Schaeffler) W Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.0000 in | N/A 16900 lbf | N/A 4-3/8 in | N/A 1.1250 in |