Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07148447 | N/A PCI Procal Inc. VTR Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 8.5000 in | N/A 2.9400 in |
| 09395850 | N/A PCI Procal Inc. VTR-R Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 956 lbf | N/A 480 lbf | N/A 1.5000 in | N/A 0.7510 in |
| 02772489 | N/A PCI Procal Inc. VTR-R Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09395855 | N/A PCI Procal Inc. VTR-R Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 7.5000 in | N/A 2.9400 in |
| 09395856 | N/A PCI Procal Inc. VTR-R Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 8.5000 in | N/A 2.9400 in |
| 09395857 | N/A PCI Procal Inc. MVTR Series 40 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 955 lbf | N/A 479 lbf | N/A 40 mm | N/A 19.2 mm |
| 02141920 | N/A PCI Procal Inc. MVTR Series 90 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 4659 lbf | N/A 3011 lbf | N/A 90 mm | N/A 42.90 mm |
| 09395861 | N/A PCI Procal Inc. MVTR Series 120 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292 lbf | N/A 20000 lbf | N/A 120 mm | N/A 48.90 mm |
| 09395862 | N/A PCI Procal Inc. MVTR Series 140 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292 lbf | N/A 20000 lbf | N/A 140 mm | N/A 48.90 mm |
| 09395863 | N/A PCI Procal Inc. MVTR Series 140 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292 lbf | N/A 20000 lbf | N/A 140 mm | N/A 48.90 mm |
| 09395864 | N/A PCI Procal Inc. MVTR Series 165 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 35730 lbf | N/A 58360 lbf | N/A 165 mm | N/A 74.40 mm |
| 09395858 | N/A PCI Procal Inc. MVTR Series 50 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 1229 lbf | N/A 638 lbf | N/A 50 mm | N/A 21.20 mm |
| 09395859 | N/A PCI Procal Inc. MVTR Series 60 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 2649 lbf | N/A 1393 lbf | N/A 60 mm | N/A 31.40 mm |
| 09395860 | N/A PCI Procal Inc. MVTR Series 90 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 4659 lbf | N/A 3011 lbf | N/A 90 mm | N/A 42.90 mm |
| 09363064 | N/A PCI Procal Inc. MVTRE Series 140 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292.135 lbf | N/A 20000 lbf | N/A 140 mm | N/A 48.90 mm |
| 09363063 | N/A PCI Procal Inc. MVTRE Series 140 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292.135 lbf | N/A 20000 lbf | N/A 140 mm | N/A 48.90 mm |
| 09363065 | N/A PCI Procal Inc. MVTRE Series 165 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 35730.337 lbf | N/A 58359.551 lbf | N/A 165 mm | N/A 74.40 mm |
| 09363058 | N/A PCI Procal Inc. MVTRE Series 50 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 1229.213 lbf | N/A 638.202 lbf | N/A 50 mm | N/A 21.20 mm |
| 09363060 | N/A PCI Procal Inc. MVTRE Series 90 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 4658.876 lbf | N/A 3010.787 lbf | N/A 90 mm | N/A 42.90 mm |
| 09363061 | N/A PCI Procal Inc. MVTRE Series 90 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 4658.876 lbf | N/A 3010.787 lbf | N/A 90 mm | N/A 42.90 mm |
| 09363062 | N/A PCI Procal Inc. MVTRE Series 120 Millimeter (mm) Roller Diameter V-Groove Track Roller | N/A 14292.135 lbf | N/A 20000 lbf | N/A 120 mm | N/A 48.90 mm |
| 07227796 | N/A PCI Procal Inc. NVTR Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 956 lbf | N/A 480 lbf | N/A 1.5000 in | N/A 0.7510 in |
| 09395711 | N/A PCI Procal Inc. NVTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 4661 lbf | N/A 3012 lbf | N/A 3.5000 in | N/A 1.6300 in |
| 09395712 | N/A PCI Procal Inc. NVTR Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7393 lbf | N/A 5036 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09395713 | N/A PCI Procal Inc. NVTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7393 lbf | N/A 5036 lbf | N/A 5.5000 in | N/A 1.9400 in |