Item # |
Item Name |
Manufacturer Part Number |
Dynamic Torque |
Efficiency Rating |
Static Torque Capacity |
|---|---|---|---|---|---|
| 00970876 | N/A Nook 0.181 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20224 | Dynamic Torque N/A 25312 in·lb | Efficiency Rating N/A 22 % | Static Torque Capacity N/A 81000 in·lb |
| 00971234 | N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20252 | Dynamic Torque N/A 31250 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 100000 in·lb |
| 00971245 | N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20253 | Dynamic Torque N/A 31250 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 100000 in·lb |
| 00971260 | N/A Nook 0.199 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20254 | Dynamic Torque N/A 31250 in·lb | Efficiency Rating N/A 20 % | Static Torque Capacity N/A 100000 in·lb |
| 00971867 | N/A Nook 0.265 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20302 | Dynamic Torque N/A 45000 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 144000 in·lb |
| 00972629 | N/A Nook 0.345 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20372 | Dynamic Torque N/A 81000 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 260000 in·lb |
| 01261148 | N/A Nook 0.064 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80070 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 25 % | Static Torque Capacity N/A 9000 in·lb |
| 01261211 | N/A Nook 0.080 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80075 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 40 % | Static Torque Capacity N/A 9000 in·lb |
| 01261227 | N/A Nook 0.073 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80076 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 36 % | Static Torque Capacity N/A 9000 in·lb |
| 01261340 | N/A Nook 0.083 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80086 | Dynamic Torque N/A 3828 in·lb | Efficiency Rating N/A 32 % | Static Torque Capacity N/A 12250 in·lb |
| 01261540 | N/A Nook 0.105 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80104 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 38 % | Static Torque Capacity N/A 16000 in·lb |
| 01261549 | N/A Nook 0.094 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80105 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 16000 in·lb |
| 01261565 | N/A Nook 0.089 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80106 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 16000 in·lb |
| 01261603 | N/A Nook 0.078 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80110 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 20 % | Static Torque Capacity N/A 16000 in·lb |
| 01261734 | N/A Nook 0.117 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80124 | Dynamic Torque N/A 7812 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 25000 in·lb |
| 01261740 | N/A Nook 0.114 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80125 | Dynamic Torque N/A 7812 in·lb | Efficiency Rating N/A 28 % | Static Torque Capacity N/A 25000 in·lb |
| 01261953 | N/A Nook 0.110 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80150 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 15 % | Static Torque Capacity N/A 36000 in·lb |
| 01261972 | N/A Nook 0.173 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80152 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 46 % | Static Torque Capacity N/A 36000 in·lb |
| 01261991 | N/A Nook 0.133 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80154 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 36000 in·lb |
| 01261998 | N/A Nook 0.127 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80155 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 25 % | Static Torque Capacity N/A 36000 in·lb |
| 01262164 | N/A Nook 0.153 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80174 | Dynamic Torque N/A 15312 in·lb | Efficiency Rating N/A 26 % | Static Torque Capacity N/A 49900 in·lb |
| 01262401 | N/A Nook 0.166 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80204 | Dynamic Torque N/A 20000 in·lb | Efficiency Rating N/A 24 % | Static Torque Capacity N/A 64000 in·lb |
| 01262413 | N/A Nook 0.159 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80205 | Dynamic Torque N/A 20000 in·lb | Efficiency Rating N/A 20 % | Static Torque Capacity N/A 64000 in·lb |
| 01262627 | N/A Nook 0.215 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80222 | Dynamic Torque N/A 25312 in·lb | Efficiency Rating N/A 37 % | Static Torque Capacity N/A 81000 in·lb |
| 01262650 | N/A Nook 0.181 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 80224 | Dynamic Torque N/A 25312 in·lb | Efficiency Rating N/A 22 % | Static Torque Capacity N/A 81000 in·lb |