COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 57 of 57 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Balls Per Circuit

Balls Per Nut

Dynamic Load Rating

N/A Nook SRT Series 3.0000 Inch (in) Circle Diameter Ball Nut N/A SBN10202 N/A 57 N/A 171 N/A 44316 lb
N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut N/A SEL10474 N/A 86 N/A 172 N/A 1612 lb
N/A Nook SRT Series 2.2500 Inch (in) Circle Diameter Ball Nut N/A SBN7516 N/A 78 N/A 157 N/A 21306 lb
N/A Nook SRT Series 0.5000 Inch (in) Circle Diameter Ball Nut N/A SBN9582E N/A 30 N/A 60 N/A 141 lb
N/A Nook SRT Series 4.0000 Inch (in) Circle Diameter Ball Nut N/A SBN3258 N/A 62 N/A 186 N/A 85758 lb
N/A Nook SRT Series 2.5000 Inch (in) Circle Diameter Ball Nut N/A SBN10316 N/A 88 N/A 176 N/A 25927 lb
N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut N/A SBN10392 N/A 21 N/A 42 N/A 620 lb
51 - 57 of 57 | Results Per Page | View | Unit of Measure
1 2 3