Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03772367 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 01509023 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03772156 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 04594740 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03769274 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 01509024 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03180379 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 04594741 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03772368 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03771842 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 45 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3350 kgf |
| 03766651 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 45 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3350 kgf |
| 02769688 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 02774214 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03771609 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594742 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03772369 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 01509025 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03445824 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594743 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594744 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594745 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03769275 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 01509045 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03766652 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594746 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |