Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 04594747 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 04594748 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03769704 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 03771843 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 04594749 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 03766653 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 02735186 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 55 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4400 kgf |
| 03666024 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 02735185 | N/A AMI 2.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 01509027 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 03767010 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 2.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 01264520 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 60 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5350 kgf |
| 01509028 | N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 11800 lbf |
| 03774223 | N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 11800 lbf |
| 01509029 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 11800 lbf |
| 03689795 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 65 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5850 kgf |
| 02067512 | N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 12900 lbf |
| 01600336 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 70 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6350 kgf |
| 01509057 | N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 14000 lbf |
| 03774225 | N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 14000 lbf |
| 02847716 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 75 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6750 kgf |
| 01509030 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 14900 lbf |
| 03774226 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 3.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 14900 lbf |
| 03774227 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 80 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7400 kgf |
| 03774228 | N/A AMI 85 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 85 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 8500 kgf |