Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03773222 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 12 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03767231 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 01379494 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 15 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 01509084 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 03773223 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 17 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03767467 | N/A AMI 0.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 01511254 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2000 kgf |
| 0585870 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03774420 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2640 kgf |
| 03771858 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 01508973 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 01509072 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03211621 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2990 kgf |
| 03771859 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6590 lbf |
| 03771860 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6590 lbf |
| 01509031 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6590 lbf |
| 03211622 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 40 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3350 kgf |
| 01509032 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 01491199 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 45 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 03771861 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 01509033 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 01509034 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7980 lbf |
| 02102313 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4400 kgf |
| 03771862 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 01509035 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |