COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
501 - 525 of 802 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 9700 lbf
N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Round N/A 5350 kgf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 11800 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 11800 lbf
N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.2500 in N/A Round N/A 11800 lbf
N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.3750 in N/A Round N/A 12900 lbf
N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Round N/A 12900 lbf
N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 65 mm N/A Round N/A 6350 kgf
N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.5000 in N/A Round N/A 14000 lbf
N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 70 mm N/A Round N/A 6750 kgf
N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.6875 in N/A Round N/A 14900 lbf
N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.7500 in N/A Round N/A 14900 lbf
N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 75 mm N/A Round N/A 7400 kgf
N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.9375 in N/A Round N/A 16300 lbf
N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.0000 in N/A Round N/A 16300 lbf
N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 80 mm N/A Round N/A 8500 kgf
N/A AMI 3.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.1875 in N/A Round N/A 18700 lbf
N/A AMI 85 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 85 mm N/A Round N/A 9750 kgf
N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.2500 in N/A Round N/A 21500 lbf
N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.4375 in N/A Round N/A 21500 lbf
N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 90 mm N/A Round N/A 11100 kgf
N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.5000 in N/A Round N/A 24500 lbf
N/A AMI 100 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 100 mm N/A Round N/A 13700 kgf
N/A AMI 3.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.9375 in N/A Round N/A 30200 lbf
N/A AMI 4.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 4.0000 in N/A Round N/A 30200 lbf
501 - 525 of 802 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »