Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03774427 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 20 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1310 kgf |
| 03774428 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2890 lbf |
| 04595575 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2890 lbf |
| 04595576 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2890 lbf |
| 03774429 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1430 kgf |
| 03774430 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03774431 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03774432 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03560121 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 04595577 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03774433 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2000 kgf |
| 03774434 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03528469 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 04595578 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 04595579 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03774435 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 04595580 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 04595581 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03774436 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2640 kgf |
| 03774437 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 04595582 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 04595583 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03774438 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03666151 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03950506 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel - Kanigen Protection | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |