COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
551 - 575 of 802 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.4375 in N/A Round N/A 5820 lbf
N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Round N/A 2990 kgf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 6590 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.5000 in N/A Round N/A 6590 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.5000 in N/A Round N/A 6590 lbf
N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Round N/A 3350 kgf
N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 7420 lbf
N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 7420 lbf
N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 3600 kgf
N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 7940 lbf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 7940 lbf
N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Round N/A 4400 kgf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 9700 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 9700 lbf
N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 60 mm N/A Round N/A 5350 kgf
N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Round N/A 11800 lbf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 4410 lbf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 5820 lbf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 6590 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 7420 lbf
N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 7980 lbf
N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 7980 lbf
N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 9700 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 11800 lbf
N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Round N/A 1310 kgf
551 - 575 of 802 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »