COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
726 - 750 of 802 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.4375 in N/A Tapered 1:12 N/A 39000 lbf
N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.5000 in N/A Tapered 1:12 N/A 39000 lbf
N/A AMI 100 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 100 mm N/A Tapered 1:12 N/A 20900 kgf
N/A AMI 4.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 4.0000 in N/A Tapered 1:12 N/A 46100 lbf
N/A AMI 110 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 110 mm N/A Tapered 1:12 N/A 21100 kgf
N/A AMI 115 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 115 mm N/A Tapered 1:12 N/A 23400 kgf
N/A AMI 125 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 125 mm N/A Tapered 1:12 N/A 26000 kgf
N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Tapered 1:12 N/A 2000 kgf
N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.7500 in N/A Tapered 1:12 N/A 4410 lbf
N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Tapered 1:12 N/A 2640 kgf
N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Tapered 1:12 N/A 5820 lbf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Tapered 1:12 N/A 5820 lbf
N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Tapered 1:12 N/A 5820 lbf
N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Tapered 1:12 N/A 2990 kgf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Tapered 1:12 N/A 6590 lbf
N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Tapered 1:12 N/A 6590 lbf
N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Tapered 1:12 N/A 3350 kgf
N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Tapered 1:12 N/A 7420 lbf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Tapered 1:12 N/A 7420 lbf
N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 7420 lbf
N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Tapered 1:12 N/A 3600 kgf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Tapered 1:12 N/A 7980 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Tapered 1:12 N/A 7980 lbf
N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6250 in N/A Tapered 1:12 N/A 7980 lbf
N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Tapered 1:12 N/A 4400 kgf
726 - 750 of 802 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »