Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 02084869 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7420 lbf |
| 03770637 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3600 kgf |
| 02084870 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7940 lbf |
| 02084871 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 7940 lbf |
| 04308158 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 55 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4400 kgf |
| 02084872 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 02084873 | N/A AMI 2.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 02084874 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 9700 lbf |
| 03767185 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 12 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03557626 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 03557628 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 15 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03557627 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 02074635 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 17 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03061328 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 20 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1310 kgf |
| 02922200 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2890 lbf |
| 02976577 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1430 kgf |
| 03770634 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03766122 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 00087744 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 03182520 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2000 kgf |
| 03085753 | N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0625 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03766123 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 02045984 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03557629 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03767187 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2640 kgf |