COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 802 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.6250 in N/A Round N/A 2450 lbf
N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.6250 in N/A Round N/A 2450 lbf
N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.7500 in N/A Round N/A 2450 lbf
N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.7500 in N/A Round N/A 2450 lbf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.0000 in N/A Round N/A 2680 lbf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.0000 in N/A Round N/A 2680 lbf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.1875 in N/A Round N/A 3750 lbf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.1875 in N/A Round N/A 3750 lbf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 4950 lbf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 4950 lbf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.4375 in N/A Round N/A 4950 lbf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.4375 in N/A Round N/A 4950 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.5000 in N/A Round N/A 5600 lbf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.5000 in N/A Round N/A 5600 lbf
N/A AMI 10 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 10 mm N/A Round N/A 400 kgf
N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 12 mm N/A Round N/A 440 kgf
N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 15 mm N/A Round N/A 485 kgf
N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 17 mm N/A Round N/A 520 kgf
N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 20 mm N/A Round N/A 810 kgf
N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 25 mm N/A Round N/A 875 kgf
N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 30 mm N/A Round N/A 1150 kgf
N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 12 mm N/A Round N/A 1110 kgf
N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.5000 in N/A Round N/A 2450 lbf
N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.5000 in N/A Round N/A 2450 lbf
N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 12 mm N/A Round N/A 1110 kgf
126 - 150 of 802 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »