Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03774210 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 15 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 01449926 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2450 lbf |
| 04594373 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2450 lbf |
| 04594374 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 15 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 02676944 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 17 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 04594375 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 17 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 02741269 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 20 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 01449927 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2450 lbf |
| 03767872 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2450 lbf |
| 03511924 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 20 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1110 kgf |
| 03454071 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1220 kgf |
| 02704192 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 04594376 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 03771829 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 04594377 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 0.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 01449928 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 03772363 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2680 lbf |
| 04594378 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1220 kgf |
| 02309909 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1700 kgf |
| 01449929 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |
| 04594379 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |
| 01449930 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |
| 03773495 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |
| 01538412 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |
| 03771813 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3750 lbf |