COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
201 - 225 of 802 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 50 mm N/A Round N/A 3080 kgf
N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 55 mm N/A Round N/A 3730 kgf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.0000 in N/A Round N/A 8230 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.1875 in N/A Round N/A 8230 lbf
N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 60 mm N/A Round N/A 4550 kgf
N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.4375 in N/A Round N/A 10030 lbf
N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 65 mm N/A Round N/A 5000 kgf
N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.5000 in N/A Round N/A 11000 lbf
N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 12 mm N/A Round N/A 1310 kgf
N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.5000 in N/A Round N/A 2890 lbf
N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 15 mm N/A Round N/A 1310 kgf
N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.6250 in N/A Round N/A 2890 lbf
N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 17 mm N/A Round N/A 1310 kgf
N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Round N/A 1310 kgf
N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.7500 in N/A Round N/A 2890 lbf
N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 1430 kgf
N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Round N/A 3150 lbf
N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Round N/A 3150 lbf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 3150 lbf
N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2000 kgf
N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0625 in N/A Round N/A 4410 lbf
N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Round N/A 4410 lbf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 4410 lbf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 4410 lbf
N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 2640 kgf
201 - 225 of 802 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »