COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 588 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

N/A NTN UC2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC205D1 N/A 25 mm N/A 34.1 mm N/A 34.10 mm
N/A NTN UCS2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS207LD1NR N/A 35 mm N/A 42.9 mm N/A 42.90 mm
N/A NTN AELS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS208-108N N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
N/A NTN UELS Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UELS210UC4 N/A 50 mm N/A 49.20 mm N/A 62.70 mm
N/A NTN AS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS205 N/A 25 mm N/A 27 mm N/A 27 mm
N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL205-014D1 N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
N/A NTN UC2 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UC213-208D1 N/A 2.5000 in N/A 2.5630 in N/A 2.5630 in
N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-013D1 N/A 0.8125 in N/A 1.3425 in N/A 1.3425 in
N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS102RPC N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UC207-107D1 N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-102D1 N/A 1.1250 in N/A 1.5000 in N/A 1-1/2 in
N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC204D1 N/A 20 mm N/A 31 mm N/A 31 mm
N/A NTN UCX Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX08-108D1 N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
N/A NTN UC3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A UC315-215D1 N/A 2.9375 in N/A 3.2283 in N/A 3.2283 in
N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS014RR N/A 0.8750 in N/A 1.0630 in N/A 1.0630 in
N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS207-104N N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
N/A NTN UELS Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS212-207D1NR N/A 2.4375 in N/A 2.4370 in N/A 3.0630 in
N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS206-102N N/A 1.1250 in N/A 1.1417 in N/A 1.1417 in
N/A NTN JEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL205-100D1 N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC100RPC N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
N/A NTN UCS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS209-112LD1NR N/A 1.7500 in N/A 1.9370 in N/A 1.9370 in
N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS203N N/A 17 mm N/A 22 mm N/A 22 mm
N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-103D1 N/A 1.1875 in N/A 1.1417 in N/A 1.1417 in
N/A NTN AEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL207D1 N/A 35 mm N/A 25.40 mm N/A 38.90 mm
N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC102RPC N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
126 - 150 of 588 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »