Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 07034022 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.1250 in | Outside Diameter N/A 1.8750 in | Overall Length N/A 3.1250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034023 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.5000 in | Outside Diameter N/A 2-5/8 in | Overall Length N/A 3.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07034024 | N/A Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.7500 in | Outside Diameter N/A 3.1250 in | Overall Length N/A 4-1/2 in | Screw Thread Size N/A 3/8-24 x 1 in |
| 07034062 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034069 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Overall Length N/A 3.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07034115 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 1.75 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034119 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 1.75 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07027236 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.3750 in | Screw Thread Size N/A 6-32 x 3/8 in |
| 07027222 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Overall Length N/A 1.7500 in | Screw Thread Size N/A 8-32 x 1/2 in |
| 07027187 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Overall Length N/A 2.0000 in | Screw Thread Size N/A 10-32 x 1/2 in |
| 07027185 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07027172 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.6250 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07027169 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 1.75 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07026925 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.5000 in | Outside Diameter N/A 2-5/8 in | Overall Length N/A 3.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07026916 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.3750 in | Outside Diameter N/A 2.50 in | Overall Length N/A 3.6250 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07026717 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.5000 in | Outside Diameter N/A 2-5/8 in | Overall Length N/A 3.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07026688 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Overall Length N/A 3.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07033891 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 1.75 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07033892 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 2.0000 in | Outside Diameter N/A 3.3750 in | Overall Length N/A 4.8750 in | Screw Thread Size N/A 3/8-24 x 1 in |
| 07034030 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.3125 in | Overall Length N/A 2.0000 in | Screw Thread Size N/A 10-32 x 1/2 in |
| 07034031 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034032 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.6250 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034033 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.1250 in | Outside Diameter N/A 1.8750 in | Overall Length N/A 3.1250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07034034 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 1.3750 in | Outside Diameter N/A 2.50 in | Overall Length N/A 3.6250 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07034063 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 5/8 in |