Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 00138237 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2900 lbf | Radial Static Load Capacity N/A 5200 lbf | Roller Diameter N/A 35 mm | Roller Width N/A 18 mm |
| 00138229 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2140 lbf | Radial Static Load Capacity N/A 3300 lbf | Roller Diameter N/A 30 mm | Roller Width N/A 14 mm |
| 00139031 | N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1000 lbf | Radial Static Load Capacity N/A 1170 lbf | Roller Diameter N/A 22 mm | Roller Width N/A 12 mm |
| 02923903 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 15100 lbf | Radial Static Load Capacity N/A 20900 lbf | Roller Diameter N/A 80 mm | Roller Width N/A 35 mm |
| 00138257 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5100 lbf | Radial Static Load Capacity N/A 10800 lbf | Roller Diameter N/A 52 mm | Roller Width N/A 24 mm |
| 00093746 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2180 lbf | Radial Static Load Capacity N/A 3150 lbf | Roller Diameter N/A 35 mm | Roller Width N/A 18 mm |
| 00126647 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3600 lbf | Radial Static Load Capacity N/A 4100 lbf | Roller Diameter N/A 35 mm | Roller Width N/A 18 mm |
| 02923937 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 9100 lbf | Radial Static Load Capacity N/A 11500 lbf | Roller Diameter N/A 62 mm | Roller Width N/A 28 mm |
| 02689507 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10100 lbf | Radial Static Load Capacity N/A 13700 lbf | Roller Diameter N/A 72 mm | Roller Width N/A 28 mm |
| 00126665 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 4150 lbf | Radial Static Load Capacity N/A 5100 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 20 mm |
| 00138219 | N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1420 lbf | Radial Static Load Capacity N/A 2050 lbf | Roller Diameter N/A 22 mm | Roller Width N/A 12 mm |
| 02417814 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 8900 lbf | Radial Static Load Capacity N/A 17300 lbf | Roller Diameter N/A 80 mm | Roller Width N/A 35 mm |
| 00139040 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6500 lbf | Radial Static Load Capacity N/A 8400 lbf | Roller Diameter N/A 52 mm | Roller Width N/A 24 mm |
| 02967282 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 18800 N | Radial Static Load Capacity N/A 13200 N | Roller Diameter N/A 62 mm | Roller Width N/A 20.6 mm |
| 02417790 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6000 lbf | Radial Static Load Capacity N/A 10700 lbf | Roller Diameter N/A 62 mm | Roller Width N/A 29 mm |
| 01555453 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 15100 lbf | Radial Static Load Capacity N/A 17800 lbf | Roller Diameter N/A 80 mm | Roller Width N/A 35 mm |
| 02037987 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6300 lbf | Radial Static Load Capacity N/A 7800 lbf | Roller Diameter N/A 47 mm | Roller Width N/A 24 mm |
| 02364651 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10000 N | Radial Static Load Capacity N/A 6300 N | Roller Diameter N/A 40 mm | Roller Width N/A 15.9 mm |
| 00138850 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3800 lbf | Radial Static Load Capacity N/A 6400 lbf | Roller Diameter N/A 52 mm | Roller Width N/A 24 mm |
| 00138250 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 4650 lbf | Radial Static Load Capacity N/A 9400 lbf | Roller Diameter N/A 47 mm | Roller Width N/A 24 mm |
| 00124395 | N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1000 lbf | Radial Static Load Capacity N/A 1170 lbf | Roller Diameter N/A 22 mm | Roller Width N/A 12 mm |
| 00138848 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3500 lbf | Radial Static Load Capacity N/A 5700 lbf | Roller Diameter N/A 47 mm | Roller Width N/A 24 mm |
| 00138842 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2450 lbf | Radial Static Load Capacity N/A 3500 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 20 mm |
| 02113195 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2450 lbf | Radial Static Load Capacity N/A 3500 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 20 mm |
| 02954734 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6300 lbf | Radial Static Load Capacity N/A 5700 lbf | Roller Diameter N/A 47 mm | Roller Width N/A 24 mm |