Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 07148639 | N/A PCI Procal Inc. YCCF Series 16.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 16.0000 in |
| 07148640 | N/A PCI Procal Inc. YCCF Series 18.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 18.0000 in |
| 07148641 | N/A PCI Procal Inc. YCCF Series 20.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 20.0000 in |
| 07147133 | N/A PCI Procal Inc. CDCY Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.0000 in |
| 07147134 | N/A PCI Procal Inc. CDCY Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.2500 in |
| 07147135 | N/A PCI Procal Inc. CDCY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.5000 in |
| 07147136 | N/A PCI Procal Inc. CDCY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in |
| 05911991 | N/A PCI Procal Inc. CDCY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in |
| 09325034 | N/A PCI Procal Inc. CDCY-R Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in |
| 09325035 | N/A PCI Procal Inc. CDCY-R Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in |
| 04766609 | N/A PCI Procal Inc. CDCY-R Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in |
| 07147253 | N/A PCI Procal Inc. CTRY Series 1.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in |
| 07147254 | N/A PCI Procal Inc. CTRY Series 1.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in |
| 07147260 | N/A PCI Procal Inc. CTRY Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in |
| 07147261 | N/A PCI Procal Inc. CTRY Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in |
| 05648925 | N/A PCI Procal Inc. CTRY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in |
| 07147263 | N/A PCI Procal Inc. CTRY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in |
| 07147264 | N/A PCI Procal Inc. CTRY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in |
| 07147265 | N/A PCI Procal Inc. CTRY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in |
| 07147268 | N/A PCI Procal Inc. CTRY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in |
| 07147267 | N/A PCI Procal Inc. CTRY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in |
| 07147270 | N/A PCI Procal Inc. CTRY Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in |
| 07147269 | N/A PCI Procal Inc. CTRY Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in |
| 07147272 | N/A PCI Procal Inc. CTRY Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in |
| 07147271 | N/A PCI Procal Inc. CTRY Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 3.5000 in |