Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 07147733 | N/A PCI Procal Inc. PTRY-SS Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in |
| 04749981 | N/A PCI Procal Inc. PTRY Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 7.0000 in |
| 07147736 | N/A PCI Procal Inc. PTRY Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 8.0000 in |
| 07147737 | N/A PCI Procal Inc. PTRY Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 134600 lbf | Radial Static Load Capacity N/A 250000 lbf | Roller Diameter N/A 9.0000 in |
| 03920694 | N/A PCI Procal Inc. PTRY-R Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in |
| 07147720 | N/A PCI Procal Inc. PTRY Series 12.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 12.0000 in |
| 07147721 | N/A PCI Procal Inc. PTRY Series 14.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 14.0000 in |
| 07147722 | N/A PCI Procal Inc. PTRY Series 16.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 16.0000 in |
| 07147723 | N/A PCI Procal Inc. PTRY Series 18.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 18.0000 in |
| 07147728 | N/A PCI Procal Inc. PTRY Series 20.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 20.0000 in |
| 09325050 | N/A PCI Procal Inc. PTRY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in |
| 04202117 | N/A PCI Procal Inc. PTRY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in |
| 09325054 | N/A PCI Procal Inc. PTRY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 3.5000 in |
| 09325056 | N/A PCI Procal Inc. PTRY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in |
| 09325057 | N/A PCI Procal Inc. PTRY-R Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in |
| 07147718 | N/A PCI Procal Inc. PTRY-SS Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in |
| 07147730 | N/A PCI Procal Inc. PTRY-SS Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in |
| 05858647 | N/A PCI Procal Inc. PTRY-SS Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in |
| 09325072 | N/A PCI Procal Inc. PTRY-SS Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 4.0000 in |
| 09325080 | N/A PCI Procal Inc. NPTRY Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in |
| 09325081 | N/A PCI Procal Inc. NPTRY Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in |
| 09325082 | N/A PCI Procal Inc. MPTRY Series 40 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 1680.899 lbf | Radial Static Load Capacity N/A 1146.067 lbf | Roller Diameter N/A 40 mm |
| 09325083 | N/A PCI Procal Inc. MPTRY Series 50 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 3622.472 lbf | Radial Static Load Capacity N/A 2247.191 lbf | Roller Diameter N/A 50 mm |
| 06979264 | N/A PCI Procal Inc. MPTRY Series 76 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 76 mm |
| 09325088 | N/A PCI Procal Inc. MPTRY Series 80 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 80 mm |