Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 03473496 | N/A PCI Procal Inc. MPTRY Series 90 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17573.034 lbf | Radial Static Load Capacity N/A 27188.764 lbf | Roller Diameter N/A 90 mm |
| 05811474 | N/A PCI Procal Inc. MPTRY Series 100 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17573.034 lbf | Radial Static Load Capacity N/A 27188.764 lbf | Roller Diameter N/A 100 mm |
| 09325092 | N/A PCI Procal Inc. MPTRY Series 250 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 57752.809 lbf | Radial Static Load Capacity N/A 82247.191 lbf | Roller Diameter N/A 250 mm |
| 06156743 | N/A PCI Procal Inc. MPTRY Series 125 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 45 mm | Radial Dynamic Load Capacity N/A 35730.337 lbf | Radial Static Load Capacity N/A 58359.551 lbf | Roller Diameter N/A 125 mm |
| 09325090 | N/A PCI Procal Inc. MPTRY Series 150 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 55 mm | Radial Dynamic Load Capacity N/A 35730.337 lbf | Radial Static Load Capacity N/A 55955.056 lbf | Roller Diameter N/A 150 mm |
| 09325091 | N/A PCI Procal Inc. MPTRY Series 200 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 70 mm | Radial Dynamic Load Capacity N/A 57752.809 lbf | Radial Static Load Capacity N/A 82247.191 lbf | Roller Diameter N/A 200 mm |
| 09325084 | N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 19 mm | Radial Dynamic Load Capacity N/A 4330.337 lbf | Radial Static Load Capacity N/A 2943.820 lbf | Roller Diameter N/A 62 mm |
| 09325085 | N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 20 mm | Radial Dynamic Load Capacity N/A 4330.337 lbf | Radial Static Load Capacity N/A 2943.820 lbf | Roller Diameter N/A 62 mm |
| 09325086 | N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 20 mm | Radial Dynamic Load Capacity N/A 10865.169 lbf | Radial Static Load Capacity N/A 7626.966 lbf | Roller Diameter N/A 62 mm |
| 09325087 | N/A PCI Procal Inc. MPTRY Series 72 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 19 mm | Radial Dynamic Load Capacity N/A 5386.517 lbf | Radial Static Load Capacity N/A 3505.618 lbf | Roller Diameter N/A 72 mm |
| 09325089 | N/A PCI Procal Inc. MPTRY Series 85 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 85 mm |
| 09325073 | N/A PCI Procal Inc. NPTRY Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.4380 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in |
| 09325074 | N/A PCI Procal Inc. NPTRY Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.5000 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in |
| 06192593 | N/A PCI Procal Inc. NPTRY Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in |
| 09325075 | N/A PCI Procal Inc. NPTRY Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in |
| 09325076 | N/A PCI Procal Inc. NPTRY Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in |
| 09325077 | N/A PCI Procal Inc. NPTRY Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in |
| 09325078 | N/A PCI Procal Inc. NPTRY Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in |
| 09325079 | N/A PCI Procal Inc. NPTRY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in |
| 09325027 | N/A PCI Procal Inc. PDCY-R Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 260700 lbf | Radial Static Load Capacity N/A 260700 lbf | Roller Diameter N/A 10.0000 in |
| 09325017 | N/A PCI Procal Inc. PDCY-R Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 12140 lbf | Roller Diameter N/A 2.2500 in |
| 09325018 | N/A PCI Procal Inc. PDCY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 18592 lbf | Roller Diameter N/A 2.5000 in |
| 09325019 | N/A PCI Procal Inc. PDCY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 18592 lbf | Roller Diameter N/A 2.7500 in |
| 07319792 | N/A PCI Procal Inc. PDCY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 27600 lbf | Roller Diameter N/A 3.0000 in |
| 09325020 | N/A PCI Procal Inc. PDCY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 27600 lbf | Roller Diameter N/A 3.2500 in |