Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 09325021 | N/A PCI Procal Inc. PDCY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 36000 lbf | Roller Diameter N/A 3.5000 in |
| 09325022 | N/A PCI Procal Inc. PDCY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 47200 lbf | Roller Diameter N/A 4.0000 in |
| 07681821 | N/A PCI Procal Inc. PDCY-R Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.7500 in | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 71000 lbf | Roller Diameter N/A 5.0000 in |
| 09325025 | N/A PCI Procal Inc. PDCY-R Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 169200 lbf | Roller Diameter N/A 8.0000 in |
| 09325026 | N/A PCI Procal Inc. PDCY-R Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 210600 lbf | Roller Diameter N/A 9.0000 in |
| 09325042 | N/A PCI Procal Inc. PTRY-R Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.4380 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in |
| 09325043 | N/A PCI Procal Inc. PTRY-R Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.5000 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in |
| 09325066 | N/A PCI Procal Inc. PTRY-SS Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.5000 in | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in |
| 09325061 | N/A PCI Procal Inc. PTRY-R Series 12.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 12.0000 in |
| 09325062 | N/A PCI Procal Inc. PTRY-R Series 14.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 14.0000 in |
| 09325063 | N/A PCI Procal Inc. PTRY-R Series 16.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 16.0000 in |
| 09325064 | N/A PCI Procal Inc. PTRY-R Series 18.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 18.0000 in |
| 09325044 | N/A PCI Procal Inc. PTRY-R Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in |
| 07147724 | N/A PCI Procal Inc. PTRY-SS Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in |
| 09325045 | N/A PCI Procal Inc. PTRY-R Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in |
| 09325047 | N/A PCI Procal Inc. PTRY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in |
| 09325067 | N/A PCI Procal Inc. PTRY-SS Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in |
| 09325046 | N/A PCI Procal Inc. PTRY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in |
| 09325049 | N/A PCI Procal Inc. PTRY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in |
| 09325068 | N/A PCI Procal Inc. PTRY-SS Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in |
| 09325048 | N/A PCI Procal Inc. PTRY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in |
| 09325065 | N/A PCI Procal Inc. PTRY-R Series 20.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 20.0000 in |
| 09325051 | N/A PCI Procal Inc. PTRY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in |
| 09325069 | N/A PCI Procal Inc. PTRY-SS Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in |
| 09325052 | N/A PCI Procal Inc. PTRY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in |